Low voltage stepper motor driver software expansion for STM32Cube

The X-CUBE-SPN6 expansion package for STM32Cube gives you full control of low voltage stepper motor operation. When combined with one or more X-NUCLEO-IHM06A1 expansion boards, this software allows a compatible STM32 Nucleo board to control one or more stepper motors. It is built on top of STM32Cube software technology for easy portability across different STM32 microcontrollers.

The software comes with a sample implementation for one low voltage stepper motor. It is compatible with STM32 NUCLEO-F401RE, STM32 NUCLEO-F334R8, STM32 NUCLEO-F030R8 or STM32 NUCLEO-L053R8 boards with an X-NUCLEO-IHM06A1 expansion board mounted on top.

Key Features

  • A driver layer for complete management of the STSPIN220 (low voltage stepper motor driver) device integrated in the X-NUCLEO-IHM06A1 expansion board
  • Read and write of the device parameters; GPIO, PWM and IRQ configuration; micro-stepping, direction position, speed, acceleration, deceleration and torque controls; automatic full-step switch management; high impedance or hold stop mode selection; enable and standby management
  • fault interrupts handling
  • Sample single, low voltage, stepper motor control application
  • osxMotionFX (iNEMOEngine PRO) real-time motion sensor data fusion (under OPEN.MEMS license) to combine the output from multiple MEMS sensors.
  • Easy portability across different MCU families, thanks to STM32Cube
  • Free, user-friendly license terms

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
Low voltage stepper motor driver software expansion for STM32Cube 1.0 235 KB
User Manuals
Description Version Size
Development checklist for STM32Cube Expansion Packages 1.0 283 KB
Development guidelines for STM32Cube Expansion Packages 1.0 485 KB
Getting started with X-CUBE-SPN6, low voltage stepper motor driver software expansion for STM32Cube 1.0 847 KB

Publications and Collaterals

Brochures
Description Version Size
STM32 Open Development Environment Brochure 15.10 4 MB

Legal

License Agreement
Description Version Size
SOFTWARE LICENSE AGREEMENT ("Agreement") 4.8 122 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
MCUs Embedded Software

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
X-CUBE-SPN6 1.3.0 Active ST

 

Support & Community


×