2 G / 5 G WLAN diplexer

This diplexer targets the use of dual band 2.4 GHz and 5 GHz. The DIP2450-01D3 is a diplexer dedicated to the WLAN/BT application.

It is designed using STMicroelectronics IPD (integrated passive device) technology on non conductive glass substrate to optimize RF performance.

Key Features

  • Low insertion loss in pass band
  • High attenuation levels
  • High rejection of out-of-band frequencies
  • Small footprint: < 1.4 mm2
  • Benefits
    • Very low profile (<600 μm after reflow)
    • High Q, low loss
    • High RF performance
    • Tight tolerance
    • Bill of materials and area reduction

Resources

Technical Documentation

Product Specifications
Description Version Size
DS9039 DS9039: 2 G / 5 G WLAN diplexer 2.0 268 KB
Application Notes
Description Version Size
AN2348 AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use 5.0 261 KB
AN1235 AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use 8.0 251 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Publications and Collaterals

Brochures
Description Version Size
Semiconductor solutions for healthcare applications 1.0 665 KB
Support & Community


Sample & Buy

Part Number Package Packing Type Minimum Sellable Quantity Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
DIP2450-01D3 Chip Scale Package 0.4mm pitch Tape And Reel 5000 NRND - - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DIP2450-01D3 NRNDChip Scale Package 0.4mm pitchIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×