Dual Differential Low Pass Filter

The DLPF-GP-01D3 is an ultra miniature dual differential filter tailored for GreenPeak Zigbee/RF4CE RF transceivers.

The DLPF-GP-01D3 integrates also matching network and replaces 16 SMD components. Matching impedance has been customized for GreenPeak Zigbee/RF4CE RF transceivers. It is using STMicroelectronics IPD technology on non-conductive Glass substrate which optimize RF performances.

Key Features

  • Nominal Input / conjugate match to GreenPeak
  • Low loss dual-channel differential filter
  • Low loss dual-channel common-mode filter
  • Small footprint < 1.2 x 3.4 mm²
  • Very low profile (< 560 μm after reflow)
  • High RF performance
  • RF BOM and area reduction

Design

Technical Documentation

Product Specifications
Description Version Size
DS10540 DS10540: Dual differential filter with integrated matching for GreenPeak transceiver 1.0 725 KB
Application Notes
Description Version Size
AN2348 AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use 5.0 261 KB
AN1235 AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use 8.0 251 KB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Publications and Collaterals

Brochures
Description Version Size
Semiconductor solutions for healthcare applications 1.0 665 KB
Support & Community


Sample & Buy

Part Number Package Packing Type Minimum Sellable Quantity Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
DLPF-GP-01D3 CSPG 0.4 > DSC7X7 Tape And Reel 5000 Active 0.228 100 NEC EAR99 CHINA MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
DLPF-GP-01D3 ActiveCSPG 0.4 > DSC7X7IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×