Common mode filter with ESD protection

The ECMF2-0730V12M12 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on LTE, GSM and GPS band. The device integrates a high power TVS to protect the VBUSline against surge.

Key Features

  • High common mode attenuation from 0.65 GHz to 3 GHz:
    • -18 dB at 0.7 GHz
    • -30 dB at 0.9 GHz
    • -25 dB at 1.5 GHz
    • -20 dB at 2.4 GHz
    • -17 dB at 3 GHz
  • VBUS high power TVS diode:
    • VRM = 13.2 V
    • IPP (8/20 μs): 70 A
  • Very low PCB space consumption
  • Thin package: 0.55 mm max
  • Lead free package
  • High reduction of parasitic elements through integration

Resources

Technical Documentation

Product Specifications
Description Version Size
DS11361 DS11361: Common mode filter with ESD protection for USB2.0 interface 1.0 527 KB
Application Notes
Description Version Size
AN4356 AN4356: Antenna desense on handheld equipment 1.2 1 MB
AN4511 AN4511: Common mode filters 2.0 969 KB
AN3353 AN3353: IEC 61000-4-2 standard testing 1.2 171 KB
AN4540 AN4540: MHL link filtering and protection 1.1 2 MB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB

Presentations & Training Material

Presentations
Description Version Size
ECMF™series portfolio overview : common-mode filters embedding ESD protection 1.0 875 KB
USB 2.0 protection and IPAD™ solutions presentation 2.0 707 KB
USB type-C Power Delivery advanced protection fundamentals 1.0 396 KB
USB type-C™ advanced protection solutions quick start guide 2.0 1 MB
USB type-C™ datalines and 'alternate mode' advanced protection fundamentals 1.0 657 KB

Publications and Collaterals

Brochures
Description Version Size
Semiconductor solutions for healthcare applications 1.0 665 KB
White Papers
Description Version Size
EMI/EMC and Co-existence simulation methodology for high performance digital, mixed signal and RF wireless products 1.0 1 MB
Support & Community


Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ECMF2-0730V12M12 Active 1000 0.36 DFN.26.135.055-040-12L-EP Tape And Reel -40 85 NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ECMF2-0730V12M12 ActiveDFN.26.135.055-040-12L-EPIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×