6-line low capacitance EMI filter and ESD protection

EMIF06-1005N12 is a 6-line, highly integrated device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference.This filter includes ESD protection circuitry, which prevents damage to the application when subjected to ESD surges up to 15 kV on the input pins.

Key Features

  • EMI symmetrical (I/O) low-pass filter
  • High efficiency in EMI filtering at frequencies from 900 MHz to 1.8 GHz
  • Very low PCB space consumption:2.5 mm x 1.2 mm
  • Very thin package: 0.55 mm max
  • High efficiency in ESD suppression on inputs pins (IEC 61000-4-2 level 4)
  • High reliability offered by monolithic integration
  • High reduction of parasitic elements through integration and wafer level packaging
  • Lead-free package
  • Complies with the following standards
    • IEC 61000-4-2 level 4 input and output pins
      • + 15 kV (air discharge)
      • + 8 kV (contact discharge)
    • MIL STD 883G - Method 3015-7 Class 3B(all pins)

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6667 DS6667: 6-line IPAD™, low capacitance EMI filter and ESD protection in narrow micro QFN package 2.1 385 KB
Application Notes
Description Version Size
AN3353 AN3353: IEC 61000-4-2 standard testing 1.2 171 KB
AN2348 AN2348: IPAD™ 400 µm Flip Chip: package description and recommendations for use 5.0 261 KB
AN1235 AN1235: IPAD™ 500 µm Flip Chip: package description and recommendations for use 8.0 251 KB
Technical Notes & Articles
Description Version Size
TA0318 TA0318: EMI and ESD consideration for LCD and cameras in wireless handsets 1.2 115 KB
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
EMIF06-1005N12 uQFN-12L Tape And Reel NRND 0.34 100 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EMIF06-1005N12 NRNDuQFN-12LIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×