BST Controller

The ST BST capacitance controller STHVDAC-253M is a high voltage digital to analog converter (DAC), specifically designed to control and meet the wide tuning bias voltage requirement of the BST tunable capacitances.

It provides 3 independent high voltage outputs, thus having the capability to control 3 different capacitances. It is fully controlled through a RFFE serial interface.

BST capacitances are tunable capacitances intended for use in mobile phone application, and dedicated to RF tunable applications. These tunable capacitances are controlled through a bias voltage ranging from 0 to 25 V. The implementation of BST tunable capacitance in mobile phones enables significant improvement in terms of radiated performances, making the performance almost insensitive to the external environment.

Key Features

  • Dedicated ASIC to control BST tunable capacitances
  • Operation compliant with cellular systems requirements
  • Integrated boost converter with 3 programmable outputs (from 0 to 25 V)
  • Low power consumption
  • MIPI RFFE serial interface 1.8 V
  • Available in WLCSP for stand-alone or SiP module integration
  • RF tunable passive implementation in mobile phones to optimize the radiated performances

Design

Technical Documentation

Product Specifications
Description Version Size
DS10107 DS10107: Antenna tuning circuit 1.0 538 KB
Application Notes
Description Version Size
AN4440 AN4440: RFFE HVDAC control 1.0 1 MB
Technical Notes & Articles
Description Version Size
TN1173 TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches 5.0 1 MB
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STHVDAC-253MF3 Flip-Chip 400u Tape And Reel -25 85 Active 0.57 10 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STHVDAC-253MF3 ActiveFlip-Chip 400uIndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×