Discovery kit with STM32F072RB MCU

The STM32F072 Discovery kit helps you to discover the STM32F072: discover the STM32F072 which has the full set of features available in the STM32F0 series and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32F072RBT6, it includes an ST-LINK/V2 embedded debug tool interface, an ST MEMS gyroscope, LEDs, push-buttons, Linear touch sensor, touchkeys, RF EEPROM connector and a USB mini-B connector.

Key Features

  • STM32F072RBT6 microcontroller featuring 128 KB of Flash memory, 16 KB of SRAM in an LQFP64 package
  • On-board ST-LINK/V2 with switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • L3GD20 ST MEMS motion sensor 3-axis digital output gyroscope
  • One linear touch sensor or four touchkeys
  • Six LEDs:
    • LD1 (red/green) for USB communication
    • LD2 (red) for 3.3 V power on
    • Four user LEDs: LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
  • Two push-buttons (user and reset)
  • User USB with Mini-B connector
  • RF EEPROM daughterboard connector
  • Extension header for LQFP64 I/Os for quick connection to a prototyping board and easy probing
  • Comprehensive free software including a variety of examples, part of STM32CubeF0 or STM32SnippetsL0 packages or STSW-STM32139 for legacy Standard Libraries usage

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2102 DB2102: Discovery kit for STM32F072xx microcontrollers 3.0 215 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM1690 UM1690: Discovery kit for STM32 F0 series with STM32F072RB MCU 2.1 1 MB
UM2052 UM2052: Getting started with STM32 MCU Discovery Kits software development tools 1.0 1 MB
UM1715 UM1715: Getting started with STM32F072 Discovery kit software development tools 1.1 1 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM32F072B-DISCO gerber files 1.0 1 MB
Bill of Materials
Description Version Size
STM32F072B-DISCO BOM 1.0 10 KB
Schematic Pack
Description Version Size
STM32F072B-DISCO schematics 1.0 283 KB

Publications and Collaterals

Flyers
Description Version Size
STM32 for makers - Releasing your creativity 17.06 2 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers 17.10 2 MB
STM32F0 Series - Mainstream 32-bit MCUs 17.07 1 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F072B-DISCO Active 10.42 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32F072B-DISCO ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×