SMD-Inductor based antenna reference board for M24LR04E-R

The ANT3-M24LR04E antenna reference board is a ready-to-use PCB that features an M24LR04E-R Dual Interface EEPROM IC connected to a 4.7 μH SMD inductor acting as an RF antenna on one side, and to an I2C bus on the other side.

The ANT3-M24LR04E antenna allows system designers to evaluate the M24LR04E-R performance and capabilities, and to get started with their design.

The ANT3-M24LR04E Gerber files can be downloaded from http://www.st.com.

Key Features

  • Ready-to-use printed circuit board (PCB) including
    • 4.7 μH SMD inductor acting as an RF antenna
    • M24LR04E-R Dual Interface EEPROM
    • I2 C connector
    • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

Image

ANT3-M24LR04E

ANT3-M24LR04E ×

Design

Technical Documentation

Product Specifications
Description Version Size
DB1925 DB1925: SMD-inductor based antenna reference board for the M24LR04E-R Dual interface EEPROM 1.1 82 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
ANT3-M24LR04E Gerber Files 1.0 64 KB
Bill of Materials
Description Version Size
ANT3-M24LR04E bill of material 1.0 50 KB
Schematic Packs
Description Version Size
ANT3-M24LR04E schematic 1.0 43 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB
Open Reference Material License Agreement v5 42 KB
Support & Community
Related Products

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ANT3-M24LR04E M24LR04E-R Evaluation 15 1 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ANT3-M24LR04E EvaluationCONTRACTSIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×