15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, Documentation purpose only

The ANT7-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 15 mm x 15 mm 13.56 MHz etched RF double layer antenna on one side, and to an I2C bus on the other side.

The ANT7-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.

To demonstrate the energy harvesting function, the ANT7-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

The application can be powered directly from the M24LR16E-R VOUTpin.

The ANT7-M24LR16E Gerber files can be downloaded from http://www.st.com.

Key Features

  • Ready-to-use printed circuit board (PCB) including
    • 15 mm x 15 mm 13.56 MHz inductive antenna etched on the PCB
    • M24LR16E-R Dual Interface EEPROM
    • I2 C connector
    • Energy harvesting output (VOUT ) with a 10 nF capacitance filtering circuit
    • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB1448 DB1448: 15 mm x 15mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM 1.1 134 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
Gerber files for ANT7-M24LR16E reference design 1.0 59 KB

Publications and Collaterals

Flyers
Description Version Size
FLM24LR640216 1.0 1 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Embedded Software
Evaluation Tools
ST25 - NFC / RFID Software
Product Evaluation Tools

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ANT7-M24LR16E M24LR16E-R Evaluation 15 1 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ANT7-M24LR16E EvaluationCONTRACTSIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×