L6208 DMOS Driver for Bipolar Stepper Motor in PowerSO Package Evaluation board




Technical Documentation

Application Notes
Description Version Size
AN1451 AN1451: L6208 fully integrated two phase stepper motor driver 2.4 1 MB
AN1794 AN1794: PractiSPIN evaluation system configuration and set up guide 2.4 435 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
PCB layout 1.0 243 KB
Schematic Packs
Description Version Size
Board schematic 1.0 61 KB

Publications and Collaterals

Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB


License Agreement
Description Version Size
Evaluation products license agreement 1.0 125 KB

Tools and Software

Embedded Software
Motor Control IC Software
Support & Community
Related Products

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
EVAL6208PD L6208 Active 32.15 - NEC EAR99 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EVAL6208PD ActiveCARDIndustrialEcopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.