Demonstration board using a dual full-bridge L6227Q for motor control applications

The L6227Q is a DMOS dual full-bridge designed for motor control applications, realized in BCD multipower technology.

The L6227Q features thermal shutdown and a non-dissipative overcurrent protection on the high-side power MOSFETs plus a diagnostic output that can be easily used to implement the overcurrent protection.

The device also includes two independent constant off-time PWM current controllers which perform the chopping regulation.

Key Features

  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 A DC)
  • RDS(on) 0.73 Ω typ. value @ TJ = 25 °C
  • Operating frequency up to 100 kHz
  • Non dissipative overcurrent protection
  • Dual independent constant tOFF PWM current controllers
  • Slow decay synchronous rectification
  • Cross conduction protection
  • Thermal shutdown
  • Undervoltage lockout
  • Integrated fast free wheeling diodes

Design

Technical Documentation

Product Specifications
Description Version Size
DB1875 DB1875: Demonstration board mounting the L6227Q dual full-bridge driver 1.0 265 KB
Application Notes
Description Version Size
AN2759 AN2759: EVAL6227QR demonstration board using a dual full-bridge L6227Q for motor control applications 2.3 262 KB

Hardware Resources

Bill of Materials
Description Version Size
EVAL6227QR BOM 1.1 13 KB
Schematic Packs
Description Version Size
EVAL6227QR schematic 1.0 20 KB

Publications and Collaterals

Brochures
Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
EVAL6227QR L6227Q Active 49.00 - NEC EAR99 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EVAL6227QR ActiveCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×