L6235 three-phase brushless DC motor driver demonstration board

The EVAL6235PD demonstration board is a fully integrated DMOS three-phase brushless DC motor driver.

Used in conjunction with the EVALPRACTISPIN interface board and practiSPIN software, the board provides an evaluation platform to test the features of the L6235 device. In particular, the board provides a means to evaluate the power dissipation performance of the IC in the PowerSO package.

An example of speed loop is implemented. The speed information is obtained by analog integration of the TACHO output. Fine tuning of external components is needed to fit application requirements.

The board is designed with a large GND area to minimize noise and optimize power dissipation.

Key Features

  • Operating supply voltage from 8 V to 52 V
  • 5.6 A output peak current (2.8 ARMS )
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent protection
  • Constant off-time PWM current controller
  • 60° and 120° Hall effect decoding logic
  • Brake function
  • TACHO output for speed loop
  • Suitable for EVALPRACTISPIN control
  • Capable of running in stand-alone mode

Design

Hardware Resources

Board Manufacturing Specifications
Description Version Size
EVAL6235PD gerber files 1.1 225 KB
Bill of Materials
Description Version Size
BOM for EVAL6235PD 2.1 6 KB

Publications and Collaterals

Brochures
Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB

Technical Documentation

Product Specifications
Description Version Size
DB1409 DB1409: L6235 three-phase brushless DC motor driver demonstration board 1.1 1 MB
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
EVAL6235PD L6235 Active 61.25 - NEC EAR99 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
EVAL6235PD ActiveCARDIndustrialEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×