Demonstration board for M24LR16E-R, Documentation purpose only

The ROBOT-M24LR16E-A is a ready-to-use PCB that features an M24LR16-R dual interface EEPROM IC connected to an I²C bus and a 20 mm x 40 mm 13.56 MHz etched RF antenna. It also features two LEDs, powered by the M24LR16E-R VOUTpin and an output connector.

The ROBOT-M24LR16E-A has three functions:

Switch in the “LED” position: the robot demonstrates energy harvesting by powering the LED when a sufficient magnetic field is captured.

Switch in the “VOUT” position: the energy captured from the electromagnetic field is used to power an external application through the VOUTpin.

RF WIP/BUSY function: for the RF WIP/BUSY pin of M24LR16E-R, please refer to the M24LR16E-R datasheet for further details.

To demonstrate the energy harvesting function, the ROBOT-M24LR16E-A can be used in conjunction with ST DEMO-CR95HF-A demonstration board.

Key Features

  • 20 mm x 40 mm 13.56 MHz inductive antenna etched on PCB
  • M24LR16E-R dual interface EEPROM
  • I²C connector
  • Energy harvesting output (VOUT ) with a capacitance filtering circuit
  • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

Image

×

Design

Hardware Resources

Board Manufacturing Specifications
Description Version Size
ROBOT-M24LR16E-A gerber files 1.0 13 KB
Bill of Materials
Description Version Size
ROBOT-M24LR16E-A BOM 2.1 15 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Technical Documentation

Product Specifications
Description Version Size
DB1432 DB1432: Evaluation board for the M24LR16E-R dual interface EEPROM 1.1 141 KB

Tools and Software

Embedded Software
Evaluation Tools
ST25 - NFC / RFID Software
Product Evaluation Tools
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
ROBOT-M24LR16E-A M24LR16E-R Evaluation 39 1000 NEC EAR99 - MORE INFO
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ROBOT-M24LR16E-A EvaluationCONTRACTSIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×