APWLink USB interface board based on the STA120D

The STEVAL-CCA035V1 demonstration board implements an APWLink designed as a USB interface board to control ST Sound Terminal® demonstration boards.

In addition, in order to provide controlling signals to external Sound Terminal® demonstration boards, analog/digital audio inputs are also provided within APWLink.

Key Features

  • Directly powered by USB cable (type b). No external power supply is needed.
  • Electrical and optical inputs are supported
  • Analog input signal (there is an onboard ADC STA529Q to convert the analog signal to digital)
  • Supported serial digital formats by STA120D:
    • S/PDIF
    • AES/EBU
    • IEC 958
    • EIAJ CP-340/1201
  • RoHS compliant

Image

×

Design

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-CCA035V1 gerber files 1.0 832 KB
Bill of Materials
Description Version Size
STEVAL-CCA035V1 BOM 1.0 77 KB

Technical Documentation

Product Specifications
Description Version Size
DB1634 DB1634: APWLink USB interface board based on the STA120D 2.0 357 KB
User Manuals
Description Version Size
UM1545 UM1545: Using the Audio Processor Workbench (APWorkbench) 1.0 3 MB

Tools and Software

Development Tools
Software Development Tools
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Core Product ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-CCA035V1 Active 95.55 1 STA120D NEC EAR99 ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-CCA035V1 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×