STEVAL-IDB007V1 evaluation platform based on the BlueNRG-1

The STEVAL-IDB007V1 is an evaluation platform based on the BlueNRG-1, low power Bluetooth® smart system on chip, compliant with the Bluetooth® v4.2 specification and supporting master, slave and simultaneous master-and-slave roles.

The STEVAL-IDB007V1 also provides a set of hardware resources for implementing a wide range of application scenarios: sensor data (accelerometer, pressure and temperature sensor), remote control (buttons and LEDs) and manage debug messages though USB virtual COM.

Three power options are available (USB only, battery only, external power supply + USB) for high application development and testing flexibility.

Key Features

  • Bluetooth® SMART board based on the BlueNRG-1 Bluetooth low energy system on chip
  • Associated BlueNRG-1 development kit SW package including firmware and documentation
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent receiver sensitivity (-88 dBm)
  • Very low power consumption: 7.7 mA RX and 8.3 mA TX at -2 dBm
  • Bluetooth® low energy v4.2 compliant, supports master, slave and simultaneous master-and-slave roles
  • Integrated balun which integrates a matching network and harmonics filter
  • SMA connector for antenna or measuring equipment
  • 3 user LEDs
  • 2 user buttons
  • 3D digital accelerometer and 3D digital gyroscope
  • MEMS pressure sensor with embedded temperature sensor
  • Battery holder
  • JTAG debug connector
  • USB to serial bridge for providing I/O channel with the BlueNRG-1 device
  • Jumper for measuring current for BlueNRG-1 only
  • RoHS compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2946 DB2946: STEVAL-IDB007V1 evaluation platform based on the BlueNRG-1 2.0 483 KB
User Manuals
Description Version Size
UM2071 UM2071: BlueNRG-1, BlueNRG-2 development kits 5.0 2 MB
UM2094 UM2094: Getting started with STEVAL-IDB007V1 and STEVAL-IDB008V1 evaluation board 3.0 577 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IDB007V1 gerber files 1.0 4 MB
Bill of Materials
Description Version Size
STEVAL-IDB007V1 BOM 1.1 30 KB
Schematic Pack
Description Version Size
STEVAL-IDB007V1 schematic 1.0 140 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB

Tools and Software

Embedded Software
Evaluation Tool Software
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IDB007V1 BlueNRG-1 Active 68.60 1 5A002A1A 5A992C ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IDB007V1 ActiveCARD-Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×