Evaluation platform based on the SPBTLE-1S module

The STEVAL-IDB007V1M evaluation platform is based on the SPBTLE-1S, BlueNRG-1 SoC ICs, low power Bluetooth® smart system-on-chip, compliant with the Bluetooth® v4.2 specification and supporting master, slave and simultaneous master-and-slave roles.

The STEVAL-IDB007V1M also provides a set of hardware resources for a wide range of application scenarios: sensor data (accelerometer, pressure and temperature sensors), remote control (buttons and LEDs) and debug message management via USB virtual COM.

Three power options are available (USB only, battery only and external power supply + USB) for high application development and testing flexibility.

Key Features

  • Bluetooth® SMART board with the SPBTLE-1S certified module based on the BlueNRG-1 Bluetooth low energy system-on-chip
  • Associated BlueNRG-1 development kit SW package including firmware and documentation
  • Up to +5 dBm available output power
  • Bluetooth® low energy v4.2 compliant, supports master, slave and simultaneous master-and-slave roles
  • Integrated balun which integrates a matching network and harmonics filter
  • SMA connector for antenna or measuring equipment
  • 3 user LEDs
  • 2 user buttons
  • 3D digital accelerometer and 3D digital gyroscope
  • MEMS pressure sensor with embedded temperature sensor
  • Battery holder
  • JTAG debug connector
  • USB to serial bridge for providing I/O channel with the BlueNRG-1 device
  • Jumper for measuring current for BlueNRG-1 only
  • RoHS compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB3339 DB3339: Evaluation platform based on the SPBTLE-1S module 1.0 773 KB
User Manuals
Description Version Size
UM2264 UM2264: Getting started with the STEVAL-IDB007V1M SPBTLE-1S module development kit 1.0 2 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IDB007V1M gerber files 1.0 320 KB
Bill of Materials
Description Version Size
STEVAL-IDB007V1M BOM 1.0 156 KB
Schematic Pack
Description Version Size
STEVAL-IDB007V1M schematics 1.0 360 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IDB007V1M SPBTLE-1S Active 47.17 1 5A002A1A 5A002A1A ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IDB007V1M ActiveCARD-Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×