IO-Link communication master transceiver demonstration board based on the L6360

The STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board is based on the L6360, monolithic IO-Link master port. A modular and customizable application that interfaces externally with the microcontroller. The purpose of the board is to demonstrate the capability of the L6360 monolithic IO-Link master, as communication transceiver for multiple I/Os.

The board uses input signal from the microcontroller and outputs the 24 V required for industrial applications.

The board demonstrates that the L6360 is both IO-Link master port mode and standard IO mode compliant.

The interface is compatible with the STEVAL-PCC009V2 and STEVAL-PCC009V1 EMC-immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards.

A large GND area on the printed circuit board has been designed in order to minimize noise and ensure good thermal performance.

The small size of the L6360 package with a reduced pin number, along with the small size of the application area, allow the user to work in applications where space constraint is critical. The L6360 is a monolithic IO-Link master port, compliant with PHY2 (3 wires) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The output stage (high-side, low-side or push-pull) as well as the cutoff current, cutoff current delay time, and restart delay, are programmable by I2C protocol.

The cutoff current and cutoff current delay time, combined with the thermal shutdown and automatic restart, protect the device against overload and short-circuit. The output stages are able to drive resistive, inductive and capacitive loads. Fast demagnetization is able to dissipate the energy stored in the inductive loads.

Key Features

  • Supply voltage from 18 V to 32.5 V
  • Fully protected programmable output stages
  • Supports COM1, COM2 and COM3 mode
  • 5 mA IO-Link digital input
  • Additional IEC61131-2 type-1 input
  • 3.3 V / 5 V, 50 mA linear regulator
  • Fast mode I2 C for IC control, configuration and diagnostic
  • Diagnostic dual LED sequence generator and driver
  • 5 V and 3.3 V compatible I/Os
  • Interface compatible with STEVAL-PCC009V2 and STEVAL-PCC009V1
  • EMC immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards
  • RoHS compliant

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB1620 DB1620: IO-Link communication master transceiver demonstration board based on the L6360, monolithic IO-Link master port 2.0 409 KB
Application Notes
Description Version Size
AN4075 AN4075: STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board 1.0 409 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IFP016V2 gerber files 1.0 536 KB
Bill of Materials
Description Version Size
STEVAL-IFP016V2 BOM 1.0 18 KB
Schematic Packs
Description Version Size
STEVAL-IFP016V2 schematics 1.0 171 KB

Publications and Collaterals

Brochures
Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB

Tools and Software

Embedded Software
Evaluation Tool Software
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IFP016V2 L6360 Active 71.05 1 NEC EAR99 ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IFP016V2 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×