Quad high-side smart-power solid-state relay demonstration board based on the VNI4140K-32

The STEVAL-IFP019V1 demonstration board shows the features of the VNI4140K-32 quad high-side smart-power solid-state relay.

The application offers robustness and complies with EMC industrial standards. It implements short-circuit/overload protection and also thermal management, achieving best-in-class MTBF values. The reference design is suitable for use in programmable logic controllers (PLCs) as well as to drive generic loads which require up to 1 A of nominal current (the typical current limitation is 1.1 - 2.6 A). Thanks to the very low RDS(on)(only 80 mΩ typical @ 25 °C per channel) the device allows very low power consumption during operation and for this reason it offers an ideal solution for IP65 / IP67 requirements. The VNI4140K-32 is compliant with IEC 61131-2 (international standard for programmable controllers).

Key Features

  • Output current: 1 A per channel
  • Shorted load protections
  • Junction overtemperature protection
  • Case overtemperature protection for thermal independence of the channels
  • Thermal case shutdown non-simultaneous restart for the various channels
  • Protection against loss of ground
  • Current limitation
  • Undervoltage shutdown
  • Open drain diagnostic outputs
  • 3.3 V CMOS/TTL compatible inputs
  • Fast demagnetization of inductive loads
  • Conforms to IEC 61131-2
  • RoHS compliant

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB1498 DB1498: Quad high-side smart-power solid-state relay demonstration board based on the VNI4140K-32 1.1 116 KB
Application Notes
Description Version Size
AN4009 AN4009: STEVAL-IFP019V1: design with VNI4140K-32 quad high-side smart power solid-state relay ICs 1.0 1 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IFP019V1 gerber files 1.0 55 KB
Bill of Materials
Description Version Size
STEVAL-IFP019V1 BOM 1.1 7 KB
Schematic Packs
Description Version Size
STEVAL-IFP019V1 schematics 1.0 71 KB

Publications and Collaterals

Brochures
Description Version Size
Products and Solutions for Factory Automation and Control 1.0 3 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IFP019V1 VNI4140K-32 Active 68.60 1 NEC EAR99 ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IFP019V1 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×