Smartplug system to measure and control AC loads based on the STM32, ST7540 PLM and STPM01

The STEVAL-IHP002V2 demonstration board implements a PLM smartplug node which allows monitoring the energy consumption of a mains plug and controlling any kind of load in on/off mode through a relay.

The board is based on the STM32F103CB microcontroller, the ST7540 PLM module and the STPM01 mono-phase energy metering IC.

The board is designed to fit a standard "503" wall box.

The voltage, current, power, active energy and the output status can be sent to a PLM data concentrator through a power line communication network on request. Moreover, if the power consumption changes, it is sent asynchronously to the data concentrator.

Key Features

  • Energy measurement by the STPM01
  • Power line communication by the ST7540 up to 4.8 kbps
  • USART connectivity or expansion connector
  • Output with two contacts (NO/NC) and common contact for generic load
  • Designed to fit a standard "503" wall box
  • RoHS compliant

Image

×

Design

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IHP002V2 gerber files 1.0 256 KB
Bill of Materials
Description Version Size
STEVAL-IHP002V2 BOM 1.0 22 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB

Technical Documentation

Product Specifications
Description Version Size
DB1438 DB1438: Smartplug system to measure and control AC loads based on the STM32, ST7540 PLM and STPM01 1.1 282 KB
User Manuals
Description Version Size
UM1459 UM1459: STEVAL-IHP002V2: PLM smartplugV2 firmware 1.1 1 MB
UM1458 UM1458: STEVAL-IHP002V2: PLM smartplugV2 hardware 1.1 1 MB
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IHP002V2 STM32; ST7540; STPM01 Active 166.60 1 NEC 3A991A2 ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IHP002V2 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×