STHV748 Ultrasound Pulser IC evaluation board

The STEVAL-IME003V1 evaluation board is designed around the STHV748 4-channel high voltage pulser, a state-of-the-art device designed for ultrasound imaging applications. The output waveforms can be displayed directly on an oscilloscope by connecting the scope probe to the relative BNCs. 16 preset waveforms are available to test the HV pulser under varying conditions.

Key Features

  • 4-channel outputs: high voltage and low voltage BNC connectors
  • Load simulator using signal equivalent circuits
  • Possibility to set up own load simulator
  • 16 preset waveforms
  • USB connector to connect STM32 with PC and supply power to it
  • 4 MB serial Flash memory to host FPGA code and waveforms
  • Memory expansion connector to add external serial Flash
  • Connectors to supply high voltage and low voltage to the STHV748 output stage
  • LEDs to monitor the power management stage
  • Human machine interface to select, start and stop the generation of the preset waveforms
  • 25 LEDs to monitor board behavior
  • RoHS compliant

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB1402 DB1402: STHV748 Ultrasound Pulser IC evaluation board 2.0 250 KB
Application Notes
Description Version Size
AN3961 AN3961: STEVAL-IME003V1 demonstration board based on the STHV748 ultrasound pulser 3.0 2 MB
User Manuals
Description Version Size
UM1083 UM1083: How to upgrade the waveforms on STEVAL-IME003V1, STEVAL-IME008V1 and STEVAL-IME009V1 evaluation boards 2.2 580 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-IME003V1 gerber files 1.0 1 MB
Bill of Materials
Description Version Size
STEVAL-IME003V1 BOM 3.0 56 KB
Schematic Packs
Description Version Size
STEVAL-IME003V1 schematics 1.0.1 185 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB

Tools and Software

Embedded Software
Evaluation Tool Software
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-IME003V1 STHV748 Active 296.45 1 NEC 3A991A2 ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-IME003V1 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×