Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020

The STEVAL-LDO001V1 board features the following high performance low dropout linear voltage regulators in miniature packages:

- LDBL20 200 mA high PSSR low quiescent current in ST STAMP™ bumpless chip-scale package

- LDLN025 250 mA low noise, low quiescent current in Flip-Chip4

- LD39130S 300 mA ultra-low quiescent current in DFN6L

- STLQ020 200 mA very-low quiescent current in DFN6L

Using the quad LDO board with state-of-the-art very low dropout voltage regulators, you can easily evaluate performance levels in a single set-up to choose the best design solution.

The four miniaturized LDOs are designed for extend battery life in portable smart devices.

Key Features

  • Multi LDO evaluation board based on four high performance low dropout linear voltage regulators in miniature packages
  • Key features:
    • Low operating input voltage (from 1.4 V to 5.5 V)
    • Current capability from 200 mA to 300 mA
    • Low dropout (down to 160 mV typ.)
    • Ultra-low quiescent current (down to 500 nA typ.)
    • Low noise (down to 6.5 μVRMS typ.)
    • High PSSR (up to 80 dB)
    • Logic controlled electronic shutdown (enable)
    • Tiny packages (DFN-6L, Flip-chip, ST STAMP™)
  • RoHS compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
Quad high performance LDO evaluation board based on LDBL20, LDLN025, LD39130S and STLQ020 1.0 319 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STEVAL-LDO001V1 gerber files 1.0 1 MB
Bill of Materials
Description Version Size
STEVAL-LDO001V1 BOM 1.0 35 KB
Schematic Pack
Description Version Size
STEVAL-LDO001V1 schematics 1.0 65 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Support & Community

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-LDO001V1 LDBL20, LDLN025, LD39130S, STLQ020 Active 9.68 1 NEC EAR99 ITALY MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-LDO001V1 ActiveCARDIndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×