USB dongle for the Bluetooth® class 2 SBT2632C2A.AT2 module

The STEVAL-SPBT3ATV3 demonstration board is a design tool to evaluate the SPBT2632C2A.AT2 module in a quick and simple way.

The dongle includes the RF antenna and the USB connector.

The USB connector is used to connect the dongle to a PC, to access the Bluetooth® module, and to supply the dongle.

The STEVAL-SPBT3ATV3 includes downloaded FW, enabling the user to create a Bluetooth® link with simple AT commands. The AT command list is detailed in the User Manual UM1547.

The AN4127 application note describes how to get started with the STEVAL-SPBT3ATV3.

The SPBT2632C2A.AT2-based dongle is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

Key Features

  • Based on a V3.0 Bluetooth® class 2 module SPBT2632C2A.AT2
  • USB interface and power supply
  • Supports reprogrammability via USB interface
  • Reset button
  • Antenna onboard
  • RoHS compliant

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB1673 DB1673: USB dongle for the Bluetooth® class 2 SPBT2632C2A.AT2 module 2.0 736 KB
Application Notes
Description Version Size
AN4127 AN4127: Demonstration board for Bluetooth® module class 2 SBT2632C2A.AT2 1.2 1 MB
User Manuals
Description Version Size
UM1547 UM1547: Using the firmware of the AT command set 6.0 494 KB

Presentations & Training Material

Presentations
Description Version Size
Classic Bluetooth® 3.0 modules - A Comprehensive User Guide 1.0 1 MB

Hardware Resources

Bill of Materials
Description Version Size
STEVAL-SPBT3ATV3 BOM 1.0 11 KB
Schematic Pack
Description Version Size
STEVAL-SPBT3ATV3 schematics 2.1 57 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Support & Community
Related Applications

Sample & Buy

Part Number Core Product Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STEVAL-SPBT3ATV3 SPBT2632C2A.AT2 NRND 33 1 NEC 5A992A - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STEVAL-SPBT3ATV3 NRNDCARD-Ecopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×