IAR Experiment! Kits for STM32 MCUs

IAR Systems' Experiment! kits are aimed at creative evaluation for a low price. You can use the kits to evaluate IAR Systems’ software and the included microcontroller, as well as design, start develop, integrate and test your applications.

Each Experiment! Kit is a combination of a general purpose evaluation board with an STM32 MCU equipped with a number of UEXT/UXT connectors. These connectors support three serial communication interfaces (I2C, SPI and RS232) to connect to a wide variety of modules. Each kit includes one or more modules. Other modules are available at Olimex © website, www.olimex.com.

The kits include a size-limited license of the powerful toolchain IAR Embedded Workbench. All kits can be used with IAR I-Jet as well as other JTAG probes, such as the ST-LINK/V2.

Software, examples, projects and guides can be downloaded at the IAR web site, www.iar.com.

Key Features

  • STM32L1 game controller kit:
    • STM32L152VB ultra-low-power Cortex™-M3 MCU with 128 Kbytes of Flash memory
    • Game controller joystick
    • 1.8 x 1.6” color LCD
    • 1 User button, 1 Reset button
    • Power and User LEDs
    • 2 UEXT/UXT connector
    • Prototyping area
  • STM32L1 magnetometer kit:
    • STM32L152VB ultra-low-power Cortex™-M3 MCU with 128 Kbytes of Flash memory
    • MAG3110 3-axis magnetometer
    • Monochrome 84x48 LCD
    • 1 User button, 1 Reset button
    • Power and User LEDs
    • 2 UEXT/UXT connector
    • Prototyping area
  • STM32F4 game controller kit:
    • STM32F429II high-performance Cortex™-M4 MCU with 2 Mbytes of Flash memory
    • Game controller joystick
    • 1.8 x 1.6” color LCD
    • 1 User button, 1 Reset button
    • Power and User LEDs
    • 2 UEXT/UXT connectors
    • Prototyping area

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
IAR Systems® Experiment! kits for STM32 microcontrollers 1.0 157 KB
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32L1-MAGNET Active 106.58 1 Magnetometer kit including a STM32L152VBT6 MCU experiment board NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
STM32L1-GAME Active 134.75 1 Game control kit including a STM32L152VBT6 MCU experiment board NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
STM32F4-GAME Active 134.75 1 Game control kit including a STM32F429IIT6U MCU experiment board NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32L1-MAGNET ActiveEcopack1
STM32L1-GAME ActiveEcopack1
STM32F4-GAME ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×