Raisonance complete Primer ready to use for easy evaluation and development with STM32 MCUs

Raisonance’s Primers are a uniquely fun, easy, low-risk solution for exploring, evaluating and developing applications for the STM32 and STM8 microcontrollers. They include everything that users need to better understand the STM32/STM8’s peripheral implementation and operation.

The EvoPrimer range is an enhancement of the original Primer1 and Primer2 devices. It offers even more flexibility to evaluate a range of STM32 microcontrollers and STM8L ultralow power line microcontrollers, using the same EvoPrimer base with interchangeable target boards (to test different microcontrollers) or extension boards.

Key Features

  • The versatile EvoPrimer range includes:
    • In-circuit debugging/programming via dedicated USB connection to the host PC
    • Evaluation features including USB connector and MEMs sensor
    • Comprehensive development software
    • Ergonomic design
    • MEMs-based controls
    • Touchscreen TFT display, color LCD
    • Joystick
    • Audio circuit/Jack
    • MEMS accelerometer
    • Li-Ion battery with charge management circuit
    • Micro SD Card™ connector
    • Add-on connector for extension boards with USART, SPI, I2C and analog/digital I/Os
  • STM8L ultralow power EvoPrimer features:
    • STM8L152C6 MCU with 32 KB Flash
    • Low power consumption
    • LCD (7-segment)
    • Temperature sensor
    • Solar cells
  • STM32F105/107 EvoPrimer features:
    • STM32F107VC MCU with 256 KB Flash
    • Mini-USB OTG connector
  • STM32F103 EvoPrimer features:
    • STM32F103VG MCU with 1 MB Flash
    • Mini-USB connector
  • STM32F407/417 EvoPrimer features:
    • STM32F407IG MCU with 1 MB Flash
    • 1.3 M pixel image sensor
    • 3-axis gyroscope
    • 16 Mbits of SRAM
    • STA529A audio-codec
    • Mini-USB connector (HS, USB 2.0 OTG) and dual CAN connector
  • STM32F429/439 EvoPrimer features:
    • STM32F429ZI MCU with 2 MB Flash
    • 2 MB SDRAM
  • STM32L ultralow power EvoPrimer features:
    • STM32L152VB MCU with 128 KB Flash
    • LCD (14-segment)
    • Temperature and pressure sensors
    • Solar cells and Li-ion battery
  • Inertial sensor extension board features:
    • 3-axis gyroscope
    • Pressure and temperature sensor
    • Magnetometer and accelerometer

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB0475 DB0475: Raisonance STM32 and STM8 Primers for fun, easy evaluation and development with STM32 and STM8 10.1 259 KB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3210GPRIMER NRND 96.78 1 EvoPrimer base with STM32 F1 series -STM32F103VG MCU target board NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
STM3240GPRIMER NRND 269.50 1 EvoPrimer base with STM32 F4 series -STM32F407IG MCU target board NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
STM32L15PRIMER NRND 109 1 EvoPrimer base with STM32L15x (128KB flash) EnergyLite 32-bit MCU target board NEC 3A991A2 - MORE INFO No availability reported, please contact our Sales office
STM3242IPRIMER NRND 99 1 EvoPrimer base with STM32F429ZIT6U MCU target board NEC 3A991A2 - MORE INFO DISTRIBUTOR AVAILABILITY
STM3210CPRIMER NRND 96.78 1 EvoPrimer base with STM32F107VC (256KB flash) Connectivity Line MCU target board NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3210GPRIMER NRNDEcopack1
STM3240GPRIMER NRNDEcopack1
STM32L15PRIMER NRNDEcopack1
STM3242IPRIMER NRNDEcopack1
STM3210CPRIMER NRNDEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×