IAR starter kit for STM32 F0 series microcontrollers (STM32F051R8 MCU)

The IAR KickStart Kit™ is a complete, cost-effective solution to start an application development and evaluate the STMicroelectronics STM32 F0 series ARM Cortex-M0 core-based microcontrollers.

The IAR KickStart Kit for STM32 F0 series contains all the necessary hardware and software and allows you to design, start developing, integrate and test your applications out of the box: the evaluation board with STM32F051R8 MCU, the IAR Embedded Workbench for ARM, 16_Kbyte Kickstart and 30-day evaluation editions, the IAR visualSTATE 20-state evaluation edition, the Embedded IAR J-Link Lite debug probe for STMicroelectronics Cortex-M devices, and example applications.

The IAR starter kits are available for a full range of ST ARM core-based microcontrollers.

Key Features

  • Microcontroller
    • STM32F051R8 (Cortex-M0), frequency up to 48 MHz, 8 Kbytes of SRAM, 64 Kbytes of Flash memory
  • User interface
    • 4 status LEDs
    • Audio (headphone jack)
    • 2 user buttons, 1 reset button
    • 6 capacitive buttons
    • Small color LCD
    • Light and distance sensors
  • Debug interface
    • JTAG/SWD 20-pin connector
    • 20-pin trace connector
  • Communication interface
    • 1 UART connector
    • HDMI-CEC connectors
  • Power functions
    • Multiple power supply options: JTAG/SWD, USB, external power jack and trace connector
    • Power supply LED
    • Comparator
  • Additional features
    • Potentiometer
    • 3-axis accelerometer
    • RoHS compliant


Technical Documentation

Product Specifications
Description Version Size
DB1734 DB1734: IAR™ starter kit for STM32F0 microcontrollers 2.1 101 KB

Presentations & Training Material

Description Version Size
STM32 Development Boards Portfolio 1.0 3 MB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM320518-SK/IAR NRND 231.53 1 - NEC 3A992A - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM320518-SK/IAR NRNDEcopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.