Evaluation board with STM32F100ZE MCU

The STM32100E-EVAL evaluation board is designed as a complete development platform for the STMicroelectronics ARM®Cortex-M3 core-based STM32F100 microcontroller.

A full range of hardware features helps you evaluate all peripherals (HDMI CEC, SRAM, motor control, LCD, MicroSD card, Serial Flash, EEPROM, temperature sensor, speaker, IrDA, RS-232 and RS-485 interfaces) and develop your own applications.

Extension headers facilitate the connection of a daughterboard or wrapping board for your specific application.

The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

Key Features

  • Three 5V power supply options:
    • Power jack
    • ST-LINK/V2 connector
    • Daughterboard
  • Boot from user Flash, system memory or SRAM
  • 1 Gbyte (or more) MicroSD card
  • 16 Mbytes of serial Flash memory
  • 2 Mbytes of SRAM
  • 64 Kbits of EEPROM
  • Embedded ST-LINK/V2 debugger and programmer
  • I2C/SMBus compatible serial interface temperature sensor
  • 2-channel RS-232 communication interface with RTS/CTS handshake support on one channel
  • 1-channel RS-485 communication interface sharing the USART1 connector
  • Extension connector for daughterboard or wrapping board
  • IrDA transceiver
  • IR receiver
  • Inductor motor control connector
  • HDMI with CEC connection
  • JTAG and SWD debug support
  • 3.2" TFT color LCD with touch screen
  • Joystick with 4-direction control and selector
  • Reset, wakeup, tamper and user buttons
  • 4 LEDs
  • Speaker
  • RTC with backup battery




Technical Documentation

Product Specifications
Description Version Size
DB1234 DB1234: STM32100E-EVAL evaluation board 1.3 236 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM1055 UM1055: STM32100E-EVAL evaluation board 3.0 1 MB

Presentations & Training Material

Description Version Size
STM32 Development Boards Portfolio 1.0 3 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM32100E-EVAL gerber files 1.0 1 MB
Bill of Materials
Description Version Size
STM32100E-EVAL BOM 2.0 5 KB
Schematic Pack
Description Version Size
STM32100E-EVAL schematics 1.0 1 MB

Publications and Collaterals

Description Version Size
STM32 for makers - Releasing your creativity 18.01 1 MB
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB


License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32100E-EVAL NRND 280.53 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32100E-EVAL NRNDEcopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.