IAR starter kit for STM32 F1 series Connectivity Line microcontrollers (STM32F107VC MCU)

The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F105/107 ARM core-based microcontrollers.

The STM3210C-SK/IAR is a KickStart kit providing all the hardware and software you need to start developing applications including the KickStart development board with target microcontroller, the IAR J-Link in-circuit debugger/programmer (USB/JTAG) and IAR Embedded WorkBench for ARM (EWARM) integrated development environment with the KickStart edition of the IAR C/C++ compiler (output code up to 32 Kbytes), built-in Flash loader and sample projects for all device peripherals.

IAR KickStart kits are available for a full range of ST ARM core-based microcontrollers.

Key Features

  • The IAR Embedded WorkBench® for ARM (EWARM) software package with:
    • KickStart™ C/C++ compiler for output of code up to 32 Kbytes
    • VisualSTATE® code generator, 20-state version
    • C-SPY® high-level language debugger
    • Editor, linker and librarian tools
  • Embedded J-Link in-circuit debugger/ programmer with USB interface to host PC and 20-pin JTAG application interface
  • Full-featured KickStart development board with target microcontroller

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB1253 DB1253: IAR™ starter kit for ST ARM core-based microcontrollers 1.1 51 KB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3210C-SK/IAR NRND 280.53 1 - NEC 3A992A - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3210C-SK/IAR NRNDEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×