IAR starter kit for STM32 F2 series microcontrollers (STM32F207ZG MCU)

The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32 F2-series ARM core-based microcontrollers.

IAR KickStart Kit for STM32 F-2 series contains all the necessary hardware and software and allows you to design, start to develop, integrate and test your applications, right out of the box:

Key Features

  • The IAR Embedded WorkBench® for ARM (EWARM) software package with:
    • KickStart™ C/C++ compiler for output of code up to 32 Kbytes
    • VisualSTATE® code generator, 20-state version
    • C-SPY® high-level language debugger
    • Editor, linker and librarian tools
  • Embedded J-Link in-circuit debugger/ programmer with USB interface to host PC and 20-pin JTAG application interface
  • Full-featured KickStart development board with target microcontroller

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
IAR™ starter kit for STM32 F-2 series 32-bit microcontrollers 1.1 92 KB
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3220G-SK/IAR Active 292.78 1 - NEC 3A992A - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3220G-SK/IAR ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×