Evaluation board with STM32F217IG MCU

The STM3221G-EVAL evaluation board is a complete demonstration and development platform for the STM32F2 Series and includes an STM32F217IGH6 high-performance ARM®Cortex®-M3 32-bit microcontroller with a cryptographic acceleration cell.

The full range of hardware features on the board helps users to evaluate all the peripherals (USB OTG HS, USB OTG FS, Ethernet, motor control, CAN, microSD card, smartcard, USART, Audio DAC, RS-232, IrDA transceiver up to board version MB786 C-07, SRAM, ST MEMS, EEPROM, and others) and to develop applications.

The embedded in-circuit ST-LINK/V2 provides debugger and programmer facilities for the STM32.

Key Features

  • 16-Mbit SRAM
  • 1-Gbyte or more microSD card
  • Boot from user Flash, system memory or SRAM
  • Both ISO/IEC 14443 type A and B smartcard support
  • I2 C compatible 64-Kbit serial interface EEPROM, ST MEMS and I/O expander
  • IEEE 802.3-2002 compliant Ethernet connector
  • Two CAN 2.0 A/B channels on the same DB connector
  • RS-232 communication
  • IrDA transceiver (up to board version MB786 C-07)
  • USB OTG (HS and FS) with Micro-AB connector
  • Inductor motor control connector
  • I2 S audio DAC, stereo audio jack for headset
  • 3.2" 240x320 TFT color LCD with touch screen
  • 4 colored LEDs
  • Camera module and extension connector for ST camera plug-in
  • Joystick with 4-direction control and selector
  • Reset, wakeup, tamper and user button
  • RTC with backup battery
  • Extension connector for daughterboard or wrapping board
  • JTAG, SW and trace debug support
  • Embedded ST-LINK/V2
  • Five 5V power supply options: power jack, USB FS connector, USB HS connector, ST-LINK/V2 or daughterboard




Technical Documentation

Product Specifications
Description Version Size
DB1248 DB1248: Evaluation board with STM32F217IGH6 MCU 3.0 169 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM1065 UM1065: STM3221G-EVAL evaluation board 6.0 1 MB

Presentations & Training Material

Description Version Size
STM32 Development Boards Portfolio 1.0 3 MB
STM32 PMSM FOC SDK Getting Started 1.6 5 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM322xG-EVAL gerber files 3.0 2 MB
Bill of Materials
Description Version Size
STM322xG-EVAL BOM 3.0 6 KB
Schematic Pack
Description Version Size
STM322xG-EVAL schematics 3.0 2 MB

Publications and Collaterals

Description Version Size
STM32 for makers - Releasing your creativity 18.01 1 MB
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB


License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3221G-EVAL Active 328.11 1 - 5A002A1A 5A992C - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3221G-EVAL ActiveEcopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.