Keil starter kit for STM32 F4 series microcontrollers (STM32F407IG MCU)

The Keil starter kit is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F4 series ARM Cortex™-M4 processor-based microcontrollers.

The STM3240G-SK/KEI starter kit provides all the hardware and software you need to start developing applications for the STM32 ARM core-based families of microcontrollers. It comes complete with a full-featured evaluation board (including Ethernet, USB HS, VGA camera, external memories, CAN, USARTs, Audio, and QVGA Touchscreen LCD), Keil's MDK-ARM Lite Edition (32 KB) development tools, and the ULINK-ME™ (USB/JTAG) adapter.

Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

Key Features

  • The Keil MDK-Lite development tools:
    • μVision®4 IDE/Debugger for application programming and debugging
    • ARM C/C++ compiler
    • RTX real-time kernel, a multi-tasking operating system for embedded applications
    • MDK-Lite supports applications with up to 32 KB code-size
  • ULINK-ME in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG or 10-pin CoreSight debug interface
  • Full-featured Keil evaluation board with a 168 MHz STM32F407IG MCU

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
Keil™ starter kit for STM32F4 series microcontrollers (STM32F407IG MCU) 2.1 597 KB
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3240G-SK/KEI Active 316.35 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3240G-SK/KEI ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×