IAR starter kit for STM32F429/439 lines - with STM32F429II MCU

The IAR KickStart Kit™ is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32 F4 series ARM Cortex-M4 core-based microcontrollers.

It contains all the necessary hardware and software and allows you to design, start to develop, integrate and test your applications, right out of the box:

Key Features

  • STM32F429 evaluation board features:
    • MCU
    • STM32F429II Cortex™-M4 CPU with FPU - 180 MHz, 2 MB Flash, 256K SRAM
  • User interface
    • 4 status LEDs
    • Joystick
    • Audio – microphone and headphone jack
    • User buttons, reset button
    • 4”3 touch screen color LCD
  • Debug interface
    • JTAG/SWD connector 20 pin 0.1”
    • Trace connector 20 pin 0.05”
  • Communication interface
    • 2x USB connectors
    • RS232 – DB9 connector
    • Ethernet
    • UXT connector
  • Multiple power supply options
    • JTAG/SWD (pin 19)
    • USB
    • external power jack
    • Trace connector (pins 11 & 13)
  • Power supply LED
  • Others
    • SD card slot
    • SPI Flash memory
    • Temperature snsor
    • 3-axis accelerometer
  • Buzzer
  • IAR Embedded Workbench® for ARM evaluation editions
  • IAR visualSTATE® evaluation edition
  • J-Link-Lite debug probe

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
IAR™ starter kit for STM32 F4 series - with STM32F429II MCU 1.0 168 KB
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3242I-SK/IAR Active 337.52 1 - NEC 3A992A - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3242I-SK/IAR ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×