Evaluation board with STM32F479NI MCU

The STM32479I-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronics ARM®Cortex® -M4 core-based STM32F479NIH6 microcontroller. It features three I2C interfaces, six SPIs with two multiplexed full-duplex I2S interfaces, SDMMC, four USARTs, two CANs, three 12-bit ADCs, two 12-bit DACs, one SAI, 8 to 14-bit digital camera module interface, internal 320+4 Kbytes of SRAM and 2 Mbytes of Flash memory, USB HS OTG and USB FS OTG, Ethernet MAC, FMC interface, MIPI DSI interface, Quad-SPI interface, Cryptographic acceleration, JTAG and ETM debugging support. This evaluation board can be used as a reference design for user application development but it is not considered as a final application.

The full range of hardware features on the board helps the user to evaluate all peripherals (USB OTG HS, USB OTG FS, Ethernet, motor control, CAN, microSD Card, USART, Audio DAC and ADC, digital microphone, IrDA, RF-EEPROM, SRAM, NOR Flash, SDRAM, Quad-SPI Flash, 4" TFT LCD with MIPI DSI interface and capacitive touch panel and others) and to develop his own applications. Extension headers make it possible to easily connect a daughterboard for specific application.

The integrated ST-LINK/V2-1 provides an embedded in-circuit debugger and programmer for the STM32 MCU.

Key Features

  • STM32F479NIH6 microcontroller with 2 Mbytes of Flash memory and 324 Kbytes of RAM in TFBGA package
  • six 5 V power supply options:
    • power jack
    • ST-LINK/V2-1 USB connector
    • user USB HS connector
    • user USB FS1 connector
    • user USB FS2 connector
    • daughterboard
  • SAI Audio DAC
  • stereo audio jack which supports headset with microphone
  • stereo digital microphone
  • audio jack connector used to connect external speakers
  • 2-Gbyte (or more) SDMMC interface microSD card
  • RF-EEPROM on I2C compatible serial interface
  • RS232 communication
  • IrDA transceiver
  • JTAG/SWD and ETM trace debug support embedded ST-LINK/V2-1
  • IEEE-802.3-2002 compliant Ethernet connector
  • camera module
  • 8Mx32 bit SDRAM, 1Mx16 bit SRAM and 8Mx16 bit NOR Flash
  • 512-Mbit Quad-SPI NOR Flash
  • 4-inch 800x480 pixel TFT color LCD with MIPI DSI interface and capacitive touch panel
  • joystick with 4-direction control and selector
  • reset, WakeUp/Tamper or key button
  • 4 color user LEDs
  • extension connectors and memory connectors for daughterboard or wrapping board
  • USB OTG HS and FS with Micro-AB connectors
  • RTC with backup battery
  • CAN2.0A/B compliant connection
  • potentiometer
  • motor control connector

Image

×

Design

Technical Documentation

Product Specifications
Description Version Size
DB2644 DB2644: Evaluation board with STM32F479NI MCU 1.0 193 KB
Technical Notes & Articles
Description Version Size
TN1235 TN1235: Overview of the ST-LINK embedded in STM32 MCU Nucleo, Discovery Kits and Eval Boards 1.0 155 KB
User Manuals
Description Version Size
UM1935 UM1935: Evaluation board with STM32F479NI MCU 2.0 2 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
STM32F4x9I-EVAL Gerber files 1.0.0 2 MB
Bill of Materials
Description Version Size
STM32479I-EVAL BOM 1.0 12 KB
Schematic Pack
Description Version Size
STM32F4x9I-EVAL schematics 1.1.0 6 MB

Publications and Collaterals

Flyers
Description Version Size
STM32 for makers Releasing your creativity 16.09 1 MB
STM32F469/479 World’s first MIPI-DSI MCU 16.02 315 KB
Brochures
Description Version Size
STM32™ 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers 18.0 1 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Development Tools
Embedded Software
Hardware Development Tools
Development Tool Software
MCUs Embedded Software
Support & Community


Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32479I-EVAL Active 375.15 1 - 5A002A1A 5A992C - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32479I-EVAL ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×