IAR starter kit for STM32F746/756 lines - with STM32F746IG MCU

The IAR™ starter kit is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F7 Series ARM® Cortex®-M7 core-based microcontrollers.

It contains all the necessary hardware and software and allows the user to design, start to develop, integrate and test the applications, right out of the box:

- Evaluation board with STM32F746IG MCU

- J-jet-Lite debug probe

- Software tools, project examples and documentation, included in the DVD installation

IAR™ starter kits are available for a full range of ST ARM® core-based microcontrollers.

Key Features

  • MCU
    • STM32F746IG Cortex®-M7 CPU with FPU 216 MHz, Art accelerator, 1 Mbyte of Flash memory, 320 Kbytes of SRAM
  • User interface
    • 4 status LEDs
    • Joystick
    • Audio microphone and headphone jack
    • User button, reset button
    • 4”3 touch screen color LCD
  • Debug interface
    • JTAG/SWD connector 20 pin 0.1”
    • Trace connector 20 pin 0.05”
  • Communication interface
    • 2x USB connectors
    • RS-232 DB9 connector
    • Ethernet
  • Power functions (including multiple power supply options):
    • JTAG/SWD (pin 19)
    • USB
    • External power jack
    • Trace connector (pins 11 & 13)
    • Power supply LED
    • Comparator
  • Others
    • SD card slot
    • 16 Mbit of QSPI Flash memory
    • 256 Mbit of SDRAM
    • Temperature sensor
    • 3D accelerometer & 3D gyroscope
    • 3D magnetometer
    • Buzzer

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2672 DB2672: IAR™ starter kit for STM32F7 Series with STM32F746IG MCU 1.0 509 KB
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM3274G-SK/IAR NRND 337.52 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3274G-SK/IAR NRNDEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×