Evaluation board for STM8AF series - with STM8AF51AA/STM8AF52AA MCU

The STM8AXX evaluation board STM8A/128-EVAL is designed as a complete development platform for the STM8 core-based STM8AXX microcontroller with CAN2.0A/B compliant interface, I2C, SPI, two UART channels with smartcard, IrDA and LIN support, internal 2 Kbyte data Flash and 128 Kbyte Flash program memory, SWIM debugging support.

The full range of hardware features helps you to evaluate all peripherals (including motor control, CAN, micro SD Card, smartcard, UART, LIN, IrDA) and develop your own applications. Extension headers make it possible to easily connect a daughterboard or wrapping board for your specific application.

Key Features

  • Two 5 V power supply options: power jack or daughterboard
  • Audio play and record
  • 1 Gbyte or more micro SD Card™
  • Both A and B type smartcard support
  • 64 Kbit I2 C EEPROM
  • 2 channels of RS-232 communication
  • IrDA transceiver
  • 2 channels of LIN communication
  • CAN2.0A/B compliant connection
  • Inductor motor control connector
  • SWIM and STice debug support
  • 122x32 dot-matrix serial interface LCD module
  • Joystick with 4-direction control and selector
  • Reset, Wakeup, Tamper and User button
  • 4 LEDs
  • Extension connector for daughterboard or wrapping board

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB1113 DB1113: STM8A/128-EVAL evaluation board 2.1 233 KB
User Manuals
Description Version Size
UM0944 UM0944: STM8A/128-EVAL evaluation board 1.3 991 KB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Evaluation Tools
Solution Evaluation Tools
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM8A/128-EVAL Active 183.75 1 - NEC EAR99 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM8A/128-EVAL ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×