Evaluation board with STM8L152C6 MCU

The STM8L1526-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronic's STM8 core-based STM8L152C6 microcontroller.

The full range of hardware features on the board helps you evaluate all peripherals (motor control, USART, audio DAC, LCD, IR LED, IrDA, SPI Flash, microSD Card, temperature sensor and EEPROM… etc.) and develop your own applications.

Extension headers facilitate easy connection of a daughterboard or wrapping board for specific applications.

An ST-LINK is integrated on the board as the embedded in-circuit debugger and programmer.

Key Features

  • Three 5 V power supply options: power jack, ST-LINK USB connector or daughterboard
  • Audio speaker and microphone connected to the DAC and ADC of the STM8L152C6
  • 1 Gbyte or more SPI interface microSD CardTM
  • 128 Mbit SPI serial Flash
  • I2C compatible serial interface 64 Kbit EEPROM and SMBusTemperature sensor
  • RS-232 communication
  • IrDA transceiver
  • Inductor motor control connector
  • SWIM debug support, ST-LINK embedded
  • 122x32 dot matrix LCD connected to the SPI interface of the STM8L152C6
  • Joystick with 4-direction control and selector
  • Reset and User button
  • 4 color LEDs and one bicolor LED
  • MCU consumption measurement circuit
  • LCD glass 28 x 4 segments (7 digits alpha numeric) connected to the LCD driver inside the STM8L152C6
  • Extension connector for daughterboard or wrapping board
  • MCU voltage choice 3.3 V or adjustable from 1.65 V to 3.6 V
  • STice connector footprint




Technical Documentation

Product Specifications
Description Version Size
DB1068 DB1068: STM8L1526-EVAL evaluation board 2.0 179 KB
Application Notes
Description Version Size
AN3137 AN3137: Analog-to-digital converter on STM8L and STM8AL devices: description and precision improvement techniques 3.1 691 KB
User Manuals
Description Version Size
UM0684 UM0684: STM8L1526-EVAL evaluation board 1.1 1 MB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
Board schematics and production files for STM8L1526-EVAL evaluation board 1.0 1 MB


License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM8L1526-EVAL NRNDEcopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.