Evaluation board with STM8L152M8 MCU

The STM8L1528-EVAL evaluation board is designed as a complete demonstration and development platform for the STM8 core based STM8L152M8T6 microcontroller with I2C, two SPI channels 3 USART channels, 12-bit ADC, two 12-bit DACs, LCD driver, internal 4 KByte SRAM, 2 Kbyte data EEPROM and 64 KByte Flash program memory as well as SWIM debugging support.

The full range of hardware features on the board is provided to help you evaluate all the MCU peripherals (motor control, USART, microphone, audio DAC, LCD, IR LED, IrDA, SPI Flash, MicroSD card, temperature sensor, EEPROM… etc.) and develop your own applications. Extension headers make it possible to easily connect a daughter board or wrapping board for your specific application.

An ST-LINK/V2 is integrated on the board as embedded in-circuit debugger and programmer for the STM8 MCU.

Key Features

  • Three 5 V power supply options: Power jack, ST-LINK/V2 USB connector or daughter board
  • Audio speaker and microphone connected to DAC and ADC of STM8L152M8T6
  • 1G Byte (or more) SPI interface MicroSD card
  • 128 Mbit SPI serial Flash
  • I2 C compatible serial interface 64 Kbit EEPROM and SMBus temperature sensor
  • RS232 communication
  • IrDA transceiver
  • Inductor Motor Control connector
  • SWIM debug support, embedded ST-LINK/V2
  • 122x32 Dot matrix LCD connected to SPI interface of STM8L152M8T6
  • Joystick with 4-direction control and selector
  • Reset, Tamper and User button
  • Two touch-sensing buttons
  • 4 color LEDs and one bi-color LED
  • MCU consumption measurement circuit
  • LCD glass (40seg x 8com) connected to the on-chip LCD driver of the MCU
  • Extension connector for daughter board or wrapping board
  • MCU voltage selectable to 3.3 V or adjustable from 1.65 V to 3.6 V
  • IR LED and receiver

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB1202 DB1202: STM8L1528-EVAL evaluation board 1.2 94 KB
User Manuals
Description Version Size
UM1037 UM1037: STM8L1528-EVAL evaluation board 1.4 801 KB

Hardware Resources

Board Manufacturing Specifications
Description Version Size
Board schematics and production files for STM8L1528-EVAL evaluation board 1.0 2 MB

Legal

License Agreement
Description Version Size
Evaluation products license agreement 1.4 128 KB
Open Reference Material License Agreement v5 42 KB

Tools and Software

Embedded Software
MCUs Embedded Software
Support & Community

Sample & Buy

Part Number Marketing Status Unit Price (US$) * Quantity Specific features ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM8L1528-EVAL Active 194.78 1 - NEC 3A991A2 - MORE INFO Buy Direct Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM8L1528-EVAL ActiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×