Originally introduced on computer platforms to facilitate data transfers, USB connectivity slowly moved from a data-transfer to a device-charging standard with the wide adoption of micro-B ports on smartphones and nearly every other mobile device. Now a part of everyday life, the standard is again quickly evolving with the introduction of a new smart Type-C connector. Able to deliver 100 W of power with a 10 Gbit/s data transfer rate, the Type-C connector also has the unique skills for switching to alternate or custom communication standards. Making the best use of these new features will open the door to new applications especially in the mobile, wearable, accessories and IoT arena…

New products to invent new usages

ST’s portfolio is designed to cope with various hardware/software partitioning solutions in order to best match your specific application requirements and design architecture. All ICs are manufactured using High-voltage technology and are naturally robust to high voltages to protect products from damage while guaranteeing user safety.

STUSB4710 Stand-alone USB Power Delivery controller

STUSB4710 targets power-source applications such AC adapters, power supplies, power hubs, smart plugs and DC-DC applications. This IC integrates all the digital and high-voltage analog circuitry needed to autonomously support full USB PD negotiation. It supports up to 5 Power Data Objects (PDO) and power-sharing applications thanks to its I²C interface.
Discover the STEVAL-ISC004V1, a USB PD controller evaluation board based on STUSB4710. 

STUSB1602 USB Power Delivery companion chip

STUSB1602 is high-voltage analog IC suitable for every MCU. It embeds an autonomous Type-C controller, USB PD TX/RX line driver and BMC transceiver, 600 mA V CONN switch and V BUS switch gate driver as well as V BUS monitoring and 22 V short-to-V BUS protection features.
Discover the P-NUCLEO-USB002, a USB Type-C and Power Delivery Nucleo pack with NUCLEO-F072RB expansion board based on STUSB1602. 

Tools & Software Resources Support & Community
Featured Products