STMicroelectronics is the world’s #1 supplier of Serial EEPROM thanks to development of leading-edge technology, recognized product robustness and high manufacturing capacity. ST focuses on the availability of the complete portfolio with short lead times, high flexibility in volume and worldwide distribution through selected partners. ST's comprehensive portfolio offers reliable SPI, I2C and Microwire products in SO8N, TSSOP8, DFN2X3, DFN5, WLCSP and bare die packages.

By choosing ST’s EEPROM, you benefit from the expertise of the #1 EEPROM supplier for more than 11 years (IHS Dec.2016) and experience the safest and most flexible management for operating parameters, setup/calibration data and small boot code storage.

Competitive products with low voltage, low power and the smallest form factor.
  • -40°C; +85°C Industrial
  • -40°C; +105°C Industrial Plus
Robust and high performance products for high reliability applcations. 
  • -40°C; +125°C, AEC-Q Grade1
  • -40°C; +145°C, AEC-Q Grade0
Serial Presence Detect for DDR2, DDR3 and  DDR4 DRAM modules.
  • -40°C; +95°C
  • JEDEC EE-1004