MEMS motion sensor: 3-axis digital output gyroscope

The L3GD20H is a low-power three-axis angular rate sensor.

It includes a sensing element and an IC interface able to provide the measured angular rate to the external world through digital interface (I2C/SPI).

The sensing element is manufactured using a dedicated micromachining process developed by ST to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The L3GD20H has a full scale of ±245/±500/±2000 dps and is capable of measuring rates with a user selectable bandwidth.

The L3GD20H is available in a plastic land grid array (LGA) package and can operate within a temperature range from -40 °C to +85 °C.

Key Features

  • Wide supply voltage, 2.2 V to 3.6 V
  • Wide extended operating temperature range (from -40 °C to 85 °C)
  • Low voltage compatible IOs, 1.8 V
  • Low power consumption
  • Embedded power-down
  • Sleep mode
  • Fast turn-on and wake-up
  • Three selectable full scales up to 2000 dps
  • 16 bit rate value data output
  • 8 bit temperature data output
  • I2C/SPI digital output interface
  • 2 dedicated lines (1 interrupt, 1 data ready)
  • User enable integrated high-pass filters
  • Embedded temperature sensor
  • Embedded 32 levels of 16 bit data output FIFO
  • High shock survivability
  • ECOPACK® RoHS and “Green” compliant

Resources

Technical Documentation

Product Specifications
Description Version Size
DS9182 DS9182: MEMS motion sensor: three-axis digital output gyroscope 2.0 2 MB
Application Notes
Description Version Size
AN4506 AN4506: L3GD20H: 3-axis digital output gyroscope 2.0 1 MB
Technical Notes & Articles
Description Version Size
TN0018 TN0018: Surface mounting guidelines for MEMS sensors in an LGA package 6.0 214 KB
Design Notes & Tips
Description Version Size
DT0011 DT0011: Benefits in using FIFO buffer embedded in ST MEMS sensors 1.0 618 KB

Publications and Collaterals

Flyers
Description Version Size
3-axis digital gyroscopes for enhanced motion-control realism and image stabilization 2.0 1 MB
Brochures
Description Version Size
MEMS and Sensors, Smart solutions for IoT and enhanced user experience 1 MB
White Papers
Description Version Size
Optical Image Stabilization (OIS) - white paper 1.0 3 MB

Tools and Software

Evaluation Tools
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
L3GD20HTR LLGA 16 3x3x1.0 Tape And Reel Active 2.005 1000 NEC EAR99 - MORE INFO Get Sample Add to cart DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L3GD20HTR ActiveLLGA 16 3x3x1.0IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×