Partners
Communities
Media Center
Investor Relations
Events
Innovation & Technology
Sustainability
Customer Satisfaction
Careers at ST
Procurement
3-axis MEMS accelerometer, ultra-low-power, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor
The LIS2DH is an ultra low-power high performance three-axis linear accelerometer belonging to the “femto” family, with digital I2C/SPI serial interface standard output.
The LIS2DH has dynamically user selectable full scales of ±2g/±4g/±8g/±16g and it is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.
The self-test capability allows the user to check the functioning of the sensor in the final application.
The device may be configured to generate interrupt signals by two independent inertial wake-up/free-fall events as well as by the position of the device itself.
The LIS2DH is available in small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
Key Features
Description | Version | Size | |
---|---|---|---|
![]() |
DS8766: MEMS digital output motion sensor: ultra low-power high performance 3-axis “femto” accelerometer | 1.0 | 971 KB |
Description | Version | Size | |
---|---|---|---|
![]() |
AN4508: Parameters and calibration of a low-g 3-axis accelerometer | 1.0 | 303 KB |
![]() |
AN4509: Tilt measurement using a low-g 3-axis accelerometer | 1.0 | 250 KB |
Description | Version | Size | |
---|---|---|---|
![]() |
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package | 6.0 | 214 KB |
Description | Version | Size | |
---|---|---|---|
![]() |
DT0053: 6-point tumble sensor calibration | 1.0 | 464 KB |
Description | Version | Size | |
---|---|---|---|
![]() |
3-axis digital accelerometers for smarter, easier-to-use and energy-efficient portable devices | 2.0 | 891 KB |
Part Number | Manufacturer | Description |
---|---|---|
AndroidHAL-IIO | ST | Android sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework) |
AndroidHALInput | ST | Android sensor HAL for MEMS motion and environmental sensors (Input framework) |
LinuxDriverIIO | ST | Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework) |
LinuxDriverInput | ST | Linux device drivers for MEMS motion and environmental sensors (Input framework) |
Part Number | Manufacturer | Description |
---|---|---|
STEVAL-MKI135V1 | ST | LIS2DH adapter board for standard DIL24 socket |
Part Number | Package | Packing Type | Marketing Status | Unit Price (US$) * | Quantity | ECCN (EU) | ECCN (US) | Country of Origin | More info | Order from ST | Order from Distributors |
---|---|---|---|---|---|---|---|---|---|---|---|
LIS2DHTR | LGA 14 2x2x1.0 | Tape And Reel | Active : Product is in volume production | 0.667 | 1000 | NEC | EAR99 | MALTA | MORE INFO | Get Sample Add to cart | DISTRIBUTOR AVAILABILITY |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
LIS2DHTR | Active | LGA 14 2x2x1.0 | Ecopack2 |
![]() ![]() |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
All rights reserved © 2018 STMicroelectronics
Terms of use |
Sales Terms & Conditions |
Privacy Policy |
Contacts