Partners
Communities
Media Center
Investor Relations
Events
Innovation & Technology
Sustainability
Customer Satisfaction
Careers at ST
Procurement
3-axis MEMS accelerometer, ultra-low-power, ±2g/±4g/±8g/±16g full scale, high-speed I2C/SPI digital output, embedded FIFO, high-performance acceleration sensor, LLGA 16 3x3x1.0 package
The LIS3DH is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “nano” family, with digital I2C/SPI serial interface standard output. The device features ultra-low-power operational modes that allow advanced power saving and smart embedded functions.
The LIS3DH has dynamically user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz. The self-test capability allows the user to check the functioning of the sensor in the final application. The device may be configured to generate interrupt signals using two independent inertial wake-up/free-fall events as well as by the position of the device itself. Thresholds and timing of interrupt generators are programmable by the end user on the fly. The LIS3DH has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor. The LIS3DH is available in small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
Key Features
| Description | Version | Size | |
|---|---|---|---|
|
|
DS6839: MEMS digital output motion sensor: ultra-low-power high-performance 3-axis “nano” accelerometer | 2.0 | 1 MB |
| Description | Version | Size | |
|---|---|---|---|
|
|
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package | 6.0 | 214 KB |
| Description | Version | Size | |
|---|---|---|---|
|
|
3-axis digital accelerometers for smarter, easier-to-use and energy-efficient portable devices | 2.0 | 891 KB |
| Part Number | Manufacturer | Description |
|---|---|---|
| AndroidHAL-IIO | ST | Android sensor HAL for MEMS motion and environmental sensors (Industrial I/O framework) |
| AndroidHALInput | ST | Android sensor HAL for MEMS motion and environmental sensors (Input framework) |
| LinuxDriverIIO | ST | Linux device drivers for MEMS motion and environmental sensors (Industrial I/O framework) |
| LinuxDriverInput | ST | Linux device drivers for MEMS motion and environmental sensors (Input framework) |
| Part Number | Manufacturer | Description |
|---|---|---|
| STEVAL-MKI105V1 | ST | LIS3DH adapter board for standard DIL 24 socket |
| Part Number | Package | Packing Type | Marketing Status | Unit Price (US$) * | Quantity | ECCN (EU) | ECCN (US) | Country of Origin | More info | Order from ST | Order from Distributors |
|---|---|---|---|---|---|---|---|---|---|---|---|
| LIS3DH | LLGA 16 3x3x1.0 | Tray | Target : Product is in design feasibility stage. No commitment taken to produce | - | - | NEC | EAR99 | - | MORE INFO | No availability reported, please contact our Sales office | |
| LIS3DHTR | LLGA 16 3x3x1.0 | Tape And Reel | Active : Product is in volume production | 0.546 | 1000 | NEC | EAR99 | PHILIPPINES | MORE INFO | Get Sample Add to cart | DISTRIBUTOR AVAILABILITY |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
| Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|
| LIS3DH | Target | LLGA 16 3x3x1.0 | Ecopack2 | |
| LIS3DHTR | Active | LLGA 16 3x3x1.0 | Ecopack2 |
|
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
All rights reserved © 2018 STMicroelectronics
Terms of use |
Sales Terms & Conditions |
Privacy Policy |
Contacts