Mainstream Performance line, ARM Cortex-M3 MCU with 768 Kbytes Flash, 72MHz CPU, motor control, USB and CAN

The STM32F103xF and STM32F103xG performance line family incorporates the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 1 Mbyte and SRAM up to 96 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer three 12-bit ADCs, ten general-purpose 16-bit timers plus two PWM timers, as well as standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2Ss, one SDIO, five USARTs, an USB and a CAN.

The STM32F103xF/G XL-density performance line family operates in the –40 to +105 °C temperature range, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

These features make the STM32F103xF/G high-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems and video intercom.

Key Features

  • Core: ARM® 32-bit Cortex® -M3 CPU with MPU
    • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
    • Single-cycle multiplication and hardware division
  • Memories
    • 768 Kbytes to 1 Mbyte of Flash memory
    • 96 Kbytes of SRAM
    • Flexible static memory controller with 4 Chip Select. Supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR, and programmable voltage detector (PVD)
    • 4-to-16 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC with calibration
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC and backup registers
  • 3 × 12-bit, 1 μs A/D converters (up to 21 channels)
    • Conversion range: 0 to 3.6 V
    • Triple-sample and hold capability
    • Temperature sensor
  • 2 × 12-bit D/A converters
  • DMA: 12-channel DMA controller
    • Supported peripherals: timers, ADCs, DAC, SDIO, I2 Ss, SPIs, I2 Cs and USARTs
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex® -M3 Embedded Trace Macrocell™
  • Up to 112 fast I/O ports
    • 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • Up to 17 timers
    • Up to ten 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 2 × 16-bit motor control PWM timers with dead-time generation and emergency stop
    • 2 × watchdog timers (Independent and Window)
    • SysTick timer: a 24-bit downcounter
    • 2 × 16-bit basic timers to drive the DAC
  • Up to 13 communication interfaces
    • Up to 2 × I2 C interfaces (SMBus/PMBus)
    • Up to 5 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
    • Up to 3 SPIs (18 Mbit/s), 2 with I2 S interface multiplexed
    • CAN interface (2.0B Active)
    • USB 2.0 full speed interface
    • SDIO interface
  • CRC calculation unit, 96-bit unique ID
  • ECOPACK® packages

Circuit Diagram


Technical Documentation

Product Specifications
Description Version Size
DS6558 DS6558: XL-density performance line ARM®-based 32-bit MCU with 768 KB to 1 MB Flash, USB, CAN, 17 timers, 3 ADCs, 13 communication interfaces 4.0 2 MB
Application Notes
Description Version Size
AN4070 AN4070: 250 W grid connected microinverter 1.0 4 MB
AN3126 AN3126: Audio and waveform generation using the DAC in STM32 microcontrollers 3.0 816 KB
AN4775 AN4775: Basics and low-cost solution proposals to move from legacy USB2.0 connector to USB Type-C™ connector with STM32 devices 1.0 443 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN4566 AN4566: Extending the DAC performance of STM32 microcontrollers 2.0 365 KB
AN4776 AN4776: General-purpose timer cookbook 2.0 1 MB
AN4750 AN4750: Handling of soft errors in STM32 applications 2.1 410 KB
AN4803 AN4803: High-speed SI simulations using IBIS and board-level simulations using HyperLynx SI on STM32 32-bit ARM® Cortex® MCUs 1.1 2 MB
AN2834 AN2834: How to get the best ADC accuracy in STM32 microcontrollers 3.1 1 MB
AN4229 AN4229: How to implement a vocoder solution using STM32 microcontrollers 1.1 466 KB
AN4838 AN4838: Managing memory protection unit (MPU) in STM32 MCUs 1.0 284 KB
AN3070 AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART 1.3 191 KB
AN3427 AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series 1.2 375 KB
AN4088 AN4088: Migrating between STM32F1 and STM32F0 series microcontrollers 3.0 1 MB
AN4228 AN4228: Migrating from STM32F1 Series to STM32F3 Series microcontrollers 6.0 938 KB
AN4649 AN4649: Migrating from STM32F1 Series to STM32L4 Series / STM32L4+ Series microntrollers 5.0 1 MB
AN3364 AN3364: Migration and compatibility guidelines for STM32 microcontroller applications 3.1 127 KB
AN4904 AN4904: Migration of microcontroller applications from STM32F1 Series to STM32F4 Access lines 2.0 425 KB
AN3422 AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series 2.2 311 KB
AN2867 AN2867: Oscillator design guide for STM8AF/AL/S and STM32 microcontrollers 11.0 2 MB
AN3095 AN3095: STEVAL-ISV002V1, STEVAL-ISV002V2 3 kW grid-connected PV system, based on the STM32F103xx 3.0 3 MB
AN3108 AN3108: STLM75 firmware library for the STM32F10x 1.2 785 KB
AN4908 AN4908: STM32 USART automatic baud rate detection 1.0 268 KB
AN4013 AN4013: STM32 cross-series timer overview 6.0 555 KB
AN3128 AN3128: STM32 embedded graphic objects/touchscreen library 5.1 4 MB
AN4989 AN4989: STM32 microcontroller debug toolbox 2.0 5 MB
AN2606 AN2606: STM32 microcontroller system memory boot mode 32.0 3 MB
AN3429 AN3429: STM32 proprietary code protection overview 1.1 60 KB
AN4724 AN4724: STM32Cube firmware examples for STM32F1 Series 2.0 361 KB
AN2945 AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration 1.3 212 KB
AN4076 AN4076: Two or three shunt resistor based current sensing circuit design in 3-phase inverters 1.6 1 MB
AN3155 AN3155: USART protocol used in the STM32 bootloader 7.0 617 KB
AN4277 AN4277: Using STM32 device PWM shut-down features for motor control and digital power conversion 4.0 834 KB
AN2548 AN2548: Using the STM32F0/F1/Lx Series DMA controller 5.0 289 KB
AN4655 AN4655: Virtually increasing the number of serial communication peripherals in STM32 applications 1.1 338 KB
Technical Notes & Articles
Description Version Size
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
TN0830 TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions 1.2 97 KB
TN0516 TN0516: Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0 4.1 284 KB
TN1204 TN1204: Tape and reel shipping media for STM32 microcontrollers in BGA packages 2.1 745 KB
TN1205 TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages 3.0 753 KB
TN1206 TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages 3.0 830 KB
TN1207 TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages 1.0 755 KB
TN1208 TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages 1.0 743 KB
User Manuals
Description Version Size
UM1573 UM1573: ST7540 power line modem firmware stack 1.1 768 KB
UM1561 UM1561: STEVAL-ISV003V1: firmware user manual 1.0 967 KB
Reference Manuals
Description Version Size
RM0008 RM0008: STM32F101xx, STM32F102xx, STM32F103xx, STM32F105xx and STM32F107xx advanced Arm®-based 32-bit MCUs 18.0 12 MB
Programming Manuals
Description Version Size
PM0075 PM0075: STM32F10xxx Flash memory microcontrollers 2.1 297 KB
PM0068 PM0068: STM32F10xxx XL-density Flash programming 2.2 224 KB
PM0056 PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex®-M3 programming manual 6.0 2 MB
Errata Sheets
Description Version Size
ES0346 ES0346: STM32F101xF/G and STM32F103xF/G XL-density device limitations 5.0 607 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
STM32 F1 series IBIS models 1.0 308 KB
STM32F1 Boundary Scan Description Language (BSDL) files 2.0 156 KB
STM32F1 CAD Symbol and Footprint files 1.1 764 KB
STM32F1 System View Description 1.2 298 KB

Presentations & Training Material

Description Version Size
STM32 - 32-bit ARM Cortex-M MCUs 3.0 1 MB
STM32 Development Boards Portfolio 1.0 3 MB
STM32 and STM8 Functional Safety Packages 2 1 MB
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Description Version Size
Get ready for the largest IoT development ecosystem 18.02 748 KB
STM32 Nucleo boards - Unified scalable offering 17.11 1 MB
STM32 for makers - Releasing your creativity 18.01 1 MB
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB
STM32F3 series - Mainstream 32-bit MCUs 17.09 2 MB
White Papers
Description Version Size
STM32 More Than a Core - Circuit Cellar, Tom Cantrell 1.0 355 KB

Quality & Reliability

Product Certifications
Description Version Size
STM32 CAN conformance test authentication sheet 1.0 182 KB
VDE Certification for STM32 Class B 1.0 1 MB

Tools and Software

Development Tools
Hardware Development Tools
Software Development Tools
Embedded Software
Evaluation Tool Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Solution Evaluation Tools
Support & Community

Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F103VFT6TR LQFP 100 14x14x1.4 Tape And Reel -40 85 Active 4.5243 10000 NEC 3A991A2 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STM32F103VFT7 LQFP 100 14x14x1.4 Tray -40 105 Active 4.841 10000 NEC 3A991A2 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STM32F103VFT6 LQFP 100 14x14x1.4 Tray -40 85 Active 4.5243 10000 NEC 3A991A2 PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F103VFT6TR ActiveLQFP 100 14x14x1.4IndustrialEcopack2 0 0
STM32F103VFT7 ActiveLQFP 100 14x14x1.4IndustrialEcopack2 0 0
STM32F103VFT6 ActiveLQFP 100 14x14x1.4IndustrialEcopack2 0 0

(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.