Mainstream Connectivity line, ARM Cortex-M3 with 64 Kbytes Flash, 72 MHz CPU, CAN, USB 2.0 OTG

The STM32F105xx and STM32F107xx connectivity line family incorporates the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 256 Kbytes and SRAM 64 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer two 12-bit ADCs, four general-purpose 16-bit timers plus a PWM timer, as well as standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2Ss, five USARTs, an USB OTG FS and two CANs. Ethernet is available on the STM32F107xx only.

The STM32F105xx and STM32F107xx connectivity line family operates in the –40 to +105 °C temperature range, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F105xx and STM32F107xx connectivity line family offers devices in three different package types: from 64 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included, the description below gives an overview of the complete range of peripherals proposed in this family.

These features make the STM32F105xx and STM32F107xx connectivity line microcontroller family suitable for a wide range of applications such as motor drives and application control, medical and handheld equipment, industrial applications, PLCs, inverters, printers, and scanners, alarm systems, video intercom, HVAC and home audio equipment.

Figure 1 shows the general block diagram of the device family.

Key Features

  • Core: ARM® 32-bit Cortex® -M3 CPU
    • 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
    • Single-cycle multiplication and hardware division
  • Memories
    • 64 to 256 Kbytes of Flash memory
    • 64 Kbytes of general-purpose SRAM
  • Clock, reset and supply management
    • 2.0 to 3.6 V application supply and I/Os
    • POR, PDR, and programmable voltage detector (PVD)
    • 3-to-25 MHz crystal oscillator
    • Internal 8 MHz factory-trimmed RC
    • Internal 40 kHz RC with calibration
    • 32 kHz oscillator for RTC with calibration
  • Low power
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC and backup registers
  • 2 × 12-bit, 1 μs A/D converters (16 channels)
    • Conversion range: 0 to 3.6 V
    • Sample and hold capability
    • Temperature sensor
    • up to 2 MSPS in interleaved mode
  • 2 × 12-bit D/A converters
  • DMA: 12-channel DMA controller
    • Supported peripherals: timers, ADCs, DAC, I2Ss, SPIs, I2Cs and USARTs
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex® -M3 Embedded Trace Macrocell™
  • Up to 80 fast I/O ports
    • 51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
  • CRC calculation unit, 96-bit unique ID
  • Up to 10 timers with pinout remap capability
    • Up to four 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
    • 1 × 16-bit motor control PWM timer with dead-time generation and emergency stop
    • 2 × watchdog timers (Independent and Window)
    • SysTick timer: a 24-bit downcounter
    • 2 × 16-bit basic timers to drive the DAC
  • Up to 14 communication interfaces with pinout remap capability
    • Up to 2 × I2C interfaces (SMBus/PMBus)
    • Up to 5 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
    • Up to 3 SPIs (18 Mbit/s), 2 with a multiplexed I2S interface that offers audio class accuracy via advanced PLL schemes
    • 2 × CAN interfaces (2.0B Active) with 512 bytes of dedicated SRAM
    • USB 2.0 full-speed device/host/OTG controller with on-chip PHY that supports HNP/SRP/ID with 1.25 Kbytes of dedicated SRAM
    • 10/100 Ethernet MAC with dedicated DMA and SRAM (4 Kbytes): IEEE1588 hardware support, MII/RMII available on all packages

Circuit Diagram

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6014 DS6014: Connectivity line, ARM®-based 32-bit MCU with 64/256 KB Flash, USB OTG, Ethernet, 10 timers, 2 CANs, 2 ADCs, 14 communication interfaces 10.0 2 MB
Application Notes
Description Version Size
AN3126 AN3126: Audio and waveform generation using the DAC in STM32 microcontrollers 3.0 816 KB
AN4775 AN4775: Basics and low-cost solution proposals to move from legacy USB2.0 connector to USB Type-C™ connector with STM32 devices 1.0 443 KB
AN3154 AN3154: CAN protocol used in the STM32 bootloader 6.0 630 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN4566 AN4566: Extending the DAC performance of STM32 microcontrollers 2.0 365 KB
AN4776 AN4776: General-purpose timer cookbook 2.0 1 MB
AN2586 AN2586: Getting started with STM32F10xxx hardware development 7.0 416 KB
AN4750 AN4750: Handling of soft errors in STM32 applications 2.1 410 KB
AN4803 AN4803: High-speed SI simulations using IBIS and board-level simulations using HyperLynx SI on STM32 32-bit ARM® Cortex® MCUs 1.1 2 MB
AN2834 AN2834: How to get the best ADC accuracy in STM32 microcontrollers 3.1 1 MB
AN4229 AN4229: How to implement a vocoder solution using STM32 microcontrollers 1.1 466 KB
AN4838 AN4838: Managing memory protection unit (MPU) in STM32 MCUs 1.0 284 KB
AN3070 AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART 1.3 191 KB
AN3427 AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series 1.2 375 KB
AN4088 AN4088: Migrating between STM32F1 and STM32F0 series microcontrollers 3.0 1 MB
AN4228 AN4228: Migrating from STM32F1 Series to STM32F3 Series microcontrollers 6.0 938 KB
AN4649 AN4649: Migrating from STM32F1 Series to STM32L4 Series / STM32L4+ Series microntrollers 5.0 1 MB
AN3364 AN3364: Migration and compatibility guidelines for STM32 microcontroller applications 3.1 127 KB
AN4904 AN4904: Migration of microcontroller applications from STM32F1 Series to STM32F4 Access lines 2.0 425 KB
AN3422 AN3422: Migration of microcontroller applications from STM32F1 to STM32L1 series 2.1 312 KB
AN2867 AN2867: Oscillator design guide for STM8AF/AL/S and STM32 microcontrollers 11.0 2 MB
AN3108 AN3108: STLM75 firmware library for the STM32F10x 1.2 785 KB
AN4908 AN4908: STM32 USART automatic baud rate detection 1.0 268 KB
AN4013 AN4013: STM32 cross-series timer overview 6.0 555 KB
AN3128 AN3128: STM32 embedded graphic objects/touchscreen library 5.1 4 MB
AN4989 AN4989: STM32 microcontroller debug toolbox 2.0 5 MB
AN2606 AN2606: STM32 microcontroller system memory boot mode 31.0 3 MB
AN3429 AN3429: STM32 proprietary code protection overview 1.1 60 KB
AN4724 AN4724: STM32Cube firmware examples for STM32F1 Series 2.0 361 KB
AN2945 AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration 1.3 212 KB
AN3155 AN3155: USART protocol used in the STM32 bootloader 7.0 617 KB
AN3156 AN3156: USB DFU protocol used in the STM32 bootloader 6.0 373 KB
AN4277 AN4277: Using STM32 device PWM shut-down features for motor control and digital power conversion 4.0 834 KB
AN4655 AN4655: Virtually increasing the number of serial communication peripherals in STM32 applications 1.1 338 KB
Technical Notes & Articles
Description Version Size
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
TN0830 TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions 1.2 97 KB
TN1204 TN1204: Tape and reel shipping media for STM32 microcontrollers in BGA packages 2.1 745 KB
TN1205 TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages 3.0 753 KB
TN1206 TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages 3.0 830 KB
TN1207 TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages 1.0 755 KB
TN1208 TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages 1.0 743 KB
User Manuals
Description Version Size
UM1561 UM1561: STEVAL-ISV003V1: firmware user manual 1.0 967 KB
Reference Manuals
Description Version Size
RM0008 RM0008: STM32F101xx, STM32F102xx, STM32F103xx, STM32F105xx and STM32F107xx advanced ARM®-based 32-bit MCUs 17.0 12 MB
Programming Manuals
Description Version Size
PM0075 PM0075: STM32F10xxx Flash memory microcontrollers 2.1 297 KB
PM0056 PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex®-M3 programming manual 6.0 2 MB
Errata Sheets
Description Version Size
ES022 ES022: STM32F105xx and STM32F107xx revision Z connectivity line device limitations 9.0 663 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
STM32 F1 series IBIS models 1.0 308 KB
STM32F1 Boundary Scan Description Language (BSDL) files 2.0 156 KB
STM32F1 CAD Symbol and Footprint files 1.1 764 KB
STM32F1 System View Description 1.2 298 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 - 32-bit ARM Cortex-M MCUs 3.0 1 MB
STM32 and STM8 Functional Safety Packages 2 1 MB
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Flyers
Description Version Size
Get ready for the largest IoT development ecosystem 17.02 741 KB
STM32 Nucleo boards - Unified scalable offering 17.11 1 MB
STM32 for makers - Releasing your creativity 17.06 2 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers 17.10 2 MB
STM32F3 series - Mainstream 32-bit MCUs 17.09 2 MB
White Papers
Description Version Size
STM32 More Than a Core - Circuit Cellar, Tom Cantrell 1.0 355 KB

Quality & Reliability

Product Certifications
Description Version Size
STM32 CAN conformance test authentication sheet 1.0 182 KB
VDE Certification for STM32 Class B 1.0 1 MB

Tools and Software

Development Tools
Hardware Development Tools
Software Development Tools
Embedded Software
Evaluation Tool Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F105R8T6TR LQFP 64 10x10x1.4 Tape And Reel -40 85 Active 2.3 10000 NEC 3A991A2 PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY
STM32F105R8T6 LQFP 64 10x10x1.4 Tray -40 85 Active 2.3 10000 NEC 3A991A2 PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY
STM32F105R8T7 LQFP 64 10x10x1.4 Tray -40 105 Active 2.461 10000 NEC 3A991A2 CHINA MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F105R8T6TR ActiveLQFP 64 10x10x1.4IndustrialEcopack2 0 0
STM32F105R8T6 ActiveLQFP 64 10x10x1.4IndustrialEcopack2 0 0
STM32F105R8T7 ActiveLQFP 64 10x10x1.4IndustrialEcopack2
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×