High-performance ARM Cortex-M3 MCU with 512 Kbytes Flash, 120 MHz CPU, ART Accelerator, Ethernet

The STM32F20x family is based on the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a frequency of up to 120 MHz. The family incorporates high-speed embedded memories (Flash memory up to 1 Mbyte, up to 128 Kbytes of system SRAM), up to 4 Kbytes of backup SRAM, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.

The devices also feature an adaptive real-time memory accelerator (ART Accelerator™) that allows to achieve a performance equivalent to 0 wait state program execution from Flash memory at a CPU frequency up to 120 MHz. This performance has been validated using the CoreMark® benchmark.

All devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers. a true number random generator (RNG). They also feature standard and advanced communication interfaces. New advanced peripherals include an SDIO, an enhanced flexible static memory control (FSMC) interface (for devices offered in packages of 100 pins and more), and a camera interface for CMOS sensors. The devices also feature standard peripherals.

Key Features

  • Core: ARM® 32-bit Cortex®-M3 CPU (120 MHz max) with Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution performance from Flash memory, MPU, 150 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1)
  • Memories
    • Up to 1 Mbyte of Flash memory
    • 512 bytes of OTP memory
    • Up to 128 + 4 Kbytes of SRAM
    • Flexible static memory controller that supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
    • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
    • From 1.8 to 3.6 V application supply + I/Os
    • POR, PDR, PVD and BOR
    • 4 to 26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Low-power modes
    • Sleep, Stop and Standby modes
    • VBAT supply for RTC, 20 × 32 bit backup registers, and optional 4 KB backup SRAM
  • 3 × 12-bit, 0.5 μs ADCs with up to 24 channels and up to 6 MSPS in triple interleaved mode
  • 2 × 12-bit D/A converters
  • General-purpose DMA: 16-stream controller with centralized FIFOs and burst support
  • Up to 17 timers
    • Up to twelve 16-bit and two 32-bit timers, up to 120 MHz, each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
  • Debug mode: Serial wire debug (SWD), JTAG, and Cortex®-M3 Embedded Trace Macrocell™
  • Up to 140 I/O ports with interrupt capability:
    • Up to 136 fast I/Os up to 60 MHz
    • Up to 138 5 V-tolerant I/Os
  • Up to 15 communication interfaces
    • Up to 3 × I2 C interfaces (SMBus/PMBus)
    • Up to four USARTs and two UARTs (7.5 Mbit/s, ISO 7816 interface, LIN, IrDA, modem control)
    • Up to three SPIs (30 Mbit/s), two with muxed I2 S to achieve audio class accuracy via audio PLL or external PLL
    • 2 × CAN interfaces (2.0B Active)
    • SDIO interface
  • Advanced connectivity
    • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
    • USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
    • 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
  • 8- to 14-bit parallel camera interface (48 Mbyte/s max.)
  • CRC calculation unit
  • 96-bit unique ID

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6329 DS6329: ARM®-based 32-bit MCU, 150DMIPs, up to 1 MB Flash/128+4KB RAM, USB OTG HS/FS, Ethernet, 17 TIMs, 3 ADCs, 15 comm. interfaces & camera 15.0 2 MB
Application Notes
Description Version Size
AN3126 AN3126: Audio and waveform generation using the DAC in STM32 microcontrollers 3.0 816 KB
AN4775 AN4775: Basics and low-cost solution proposals to move from legacy USB2.0 connector to USB Type-C™ connector with STM32 devices 1.0 443 KB
AN3154 AN3154: CAN protocol used in the STM32 bootloader 6.0 630 KB
AN5020 AN5020: Digital camera interface (DCMI) on STM32 MCUs 1.0 2 MB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN4566 AN4566: Extending the DAC performance of STM32 microcontrollers 2.0 365 KB
AN4776 AN4776: General-purpose timer cookbook 2.0 1 MB
AN3320 AN3320: Getting started with STM32F20xxx/21xxx MCU hardware development 2.3 376 KB
AN4750 AN4750: Handling of soft errors in STM32 applications 2.1 410 KB
AN4803 AN4803: High-speed SI simulations using IBIS and board-level simulations using HyperLynx SI on STM32 32-bit ARM® Cortex® MCUs 1.1 2 MB
AN2834 AN2834: How to get the best ADC accuracy in STM32 microcontrollers 3.1 1 MB
AN4229 AN4229: How to implement a vocoder solution using STM32 microcontrollers 1.1 466 KB
AN4073 AN4073: How to improve ADC accuracy when using STM32F2xx and STM32F4xx microcontrollers 5.1 522 KB
AN4838 AN4838: Managing memory protection unit (MPU) in STM32 MCUs 1.0 284 KB
AN3070 AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART 1.3 191 KB
AN3427 AN3427: Migrating a microcontroller application from STM32F1 to STM32F2 series 1.2 375 KB
AN3364 AN3364: Migration and compatibility guidelines for STM32 microcontroller applications 3.1 127 KB
AN2867 AN2867: Oscillator design guide for STM8AF/AL/S and STM32 microcontrollers 11.0 2 MB
AN3998 AN3998: PDM audio software decoding on STM32 microcontrollers 1.3 90 KB
AN4850 AN4850: STM32 MCUs spread-spectrum clock generation principles, properties and implementation 1.0 551 KB
AN4908 AN4908: STM32 USART automatic baud rate detection 1.0 268 KB
AN4013 AN4013: STM32 cross-series timer overview 6.0 555 KB
AN4989 AN4989: STM32 microcontroller debug toolbox 2.0 5 MB
AN2606 AN2606: STM32 microcontroller system memory boot mode 31.0 3 MB
AN4230 AN4230: STM32 microcontrollers random number generation validation using NIST statistical test suite 2.0 517 KB
AN3429 AN3429: STM32 proprietary code protection overview 1.1 60 KB
AN4733 AN4733: STM32Cube firmware examples for STM32F2 Series 3.0 486 KB
AN2945 AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration 1.3 212 KB
AN4076 AN4076: Two or three shunt resistor based current sensing circuit design in 3-phase inverters 1.6 1 MB
AN3155 AN3155: USART protocol used in the STM32 bootloader 7.0 617 KB
AN3156 AN3156: USB DFU protocol used in the STM32 bootloader 6.0 373 KB
AN4277 AN4277: Using STM32 device PWM shut-down features for motor control and digital power conversion 4.0 834 KB
AN4031 AN4031: Using the STM32F2, STM32F4 and STM32F7 Series DMA controller 3.0 1 MB
AN3371 AN3371: Using the hardware real-time clock (RTC) in STM32 F0, F2, F3, F4 and L1 series of MCUs 5.1 421 KB
AN4759 AN4759: Using the hardware real-time clock (RTC) in low-power modes with STM32 microcontrollers 3.0 1 MB
AN4655 AN4655: Virtually increasing the number of serial communication peripherals in STM32 applications 1.1 338 KB
Technical Notes & Articles
Description Version Size
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
TN0830 TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions 1.2 97 KB
TN0516 TN0516: Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0 4.1 284 KB
TN1204 TN1204: Tape and reel shipping media for STM32 microcontrollers in BGA packages 2.1 745 KB
TN1205 TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages 3.0 753 KB
TN1206 TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages 3.0 830 KB
TN1207 TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages 1.0 755 KB
TN1208 TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages 1.0 743 KB
Reference Manuals
Description Version Size
RM0033 RM0033: STM32F205xx, STM32F207xx, STM32F215xx and STM32F217xx advanced ARM-based 32-bit MCUs 7.0 17 MB
Programming Manuals
Description Version Size
PM0056 PM0056: STM32F10xxx/20xxx/21xxx/L1xxxx Cortex®-M3 programming manual 6.0 2 MB
PM0059 PM0059: STM32F205/215, STM32F207/217 Flash programming manual 5.1 376 KB
Errata Sheets
Description Version Size
ES0005 ES0005: STM32F205/207xx and STM32F215/217xx device limitations 7.0 478 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
STM32 F2 series IBIS models 2.1 11 MB
STM32F2 Boundary Scan Description Language (BSDL) files 1.2 37 KB
STM32F2 CAD Symbol and Footprint files 1.0 488 KB
STM32F2 System View Description 1.2 213 KB

Presentations & Training Material

Presentations
Description Version Size
STM32 - 32-bit ARM Cortex-M MCUs 3.0 1 MB
STM32 and STM8 Functional Safety Packages 2 1 MB
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Flyers
Description Version Size
Get ready for the largest IoT development ecosystem 17.02 741 KB
STM32 Nucleo boards - Unified scalable offering 17.11 1 MB
STM32 for makers - Releasing your creativity 17.06 2 MB
Brochures
Description Version Size
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers 17.10 2 MB
White Papers
Description Version Size
STM32 More Than a Core - Circuit Cellar, Tom Cantrell 1.0 355 KB

Quality & Reliability

Product Certifications
Description Version Size
STM32 CAN conformance test authentication sheet 1.0 182 KB

Tools and Software

Development Tools
Hardware Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F207IEH6 BGA 176 Tray -40 85 Active 6.41 10000 NEC 3A991A2 PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY
STM32F207IET6 LQFP 176 24x24x1.4 Tray -40 85 Active 6.063 10000 NEC 3A991A2 TAIWAN MORE INFO DISTRIBUTOR AVAILABILITY
STM32F207IEH6TR BGA 176 Tape And Reel -40 85 Active 6.41 10000 NEC 3A991A2 PHILIPPINES MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F207IEH6 ActiveBGA 176IndustrialEcopack2 0 0
STM32F207IET6 ActiveLQFP 176 24x24x1.4IndustrialEcopack2 0 0
STM32F207IEH6TR ActiveBGA 176IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×