High-performance access line, ARM Cortex-M4 core with DSP and FPU, 128 Kbytes Flash, 84 MHz CPU, ART Accelerator

The STM32F401xB/STM32F401xC devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 84 MHz. The Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.

The STM32F401xB/STM32F401xC incorporate high-speed embedded memories (up to 256 Kbytes of Flash memory, up to 64 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.

All devices offer one 12-bit ADC, a low-power RTC, six general-purpose 16-bit timers including one PWM timer for motor control, two general-purpose 32-bit timers. They also feature standard and advanced communication interfaces.

The STM32F401xB/STM32F401xC operate in the - 40 to + 125 °C temperature range from a 1.7 (PDR OFF) to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

These features make the STM32F401xB/STM32F401xC microcontrollers suitable for a wide range of applications.

Key Features

  • Dynamic Efficiency Line with BAM (Batch Acquisition Mode)
    • 1.7 V to 3.6 V power supply
    • -40 °C to 85/105/125 °C temperature range
  • Core: Arm® 32-bit Cortex® -M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 84 MHz, memory protection unit, 105 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories
    • Up to 256 Kbytes of Flash memory
    • 512 bytes of OTP memory
    • Up to 64 Kbytes of SRAM
  • Clock, reset and supply management
    • 1.7 V to 3.6 V application supply and I/Os
    • POR, PDR, PVD and BOR
    • 4-to-26 MHz crystal oscillator
    • Internal 16 MHz factory-trimmed RC
    • 32 kHz oscillator for RTC with calibration
    • Internal 32 kHz RC with calibration
  • Power consumption
    • Run: 128 μA/MHz (peripheral off)
    • Stop (Flash in Stop mode, fast wakeup time): 42 μA typ @ 25 °C;65 μA max @25 °C
    • Stop (Flash in Deep power down mode, slow wakeup time): down to 10 μA typ@ 25 °C; 28 μA max @25 °C
    • Standby: 2.4 μA @25 °C / 1.7 V without RTC; 12 μA @85 °C @1.7 V
    • VBAT supply for RTC: 1 μA @25 °C
  • 1×12-bit, 2.4 MSPS A/D converter: up to 16 channels
  • General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
  • Up to 11 timers: up to six 16-bit, two 32-bit timers up to 84 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window) and a SysTick timer
  • Debug mode
    • Serial wire debug (SWD) & JTAG interfaces
    • Cortex-M4 Embedded Trace Macrocell™
  • Up to 81 I/O ports with interrupt capability
    • All IO ports 5 V tolerant
    • Up to 78 fast I/Os up to 42 MHz
  • Up to 11 communication interfaces
    • Up to 3 × I2 C interfaces (1Mbit/s, SMBus/PMBus)
    • Up to 3 USARTs (2 x 10.5 Mbit/s, 1 x 5.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
    • Up to 4 SPIs (up to 42 Mbits/s at fCPU = 84 MHz), SPI2 and SPI3 with muxed full-duplex I2 S to achieve audio class accuracy via internal audio PLL or external clock
    • SDIO interface
  • Advanced connectivity
    • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
  • CRC calculation unit
  • 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendar
  • All packages are ECOPACK® 2

Circuit Diagram

STM32F401xB block diagram


Technical Documentation

Product Specifications
Description Version Size
DS9716 DS9716: Arm® Cortex®-M4 32b MCU+FPU, 105 DMIPS, 256KB Flash/64KB RAM, 11 TIMs, 1 ADC, 11 comm. interfaces 10.0 2 MB
Application Notes
Description Version Size
AN3126 AN3126: Audio and waveform generation using the DAC in STM32 microcontrollers 3.0 816 KB
AN3997 AN3997: Audio playback and recording using the STM32F4DISCOVERY 1.2 169 KB
AN4775 AN4775: Basics and low-cost solution proposals to move from legacy USB2.0 connector to USB Type-C™ connector with STM32 devices 1.0 443 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN4566 AN4566: Extending the DAC performance of STM32 microcontrollers 2.0 365 KB
AN4776 AN4776: General-purpose timer cookbook 2.0 1 MB
AN4488 AN4488: Getting started with STM32F4xxxx MCU hardware development 6.0 1 MB
AN4750 AN4750: Handling of soft errors in STM32 applications 2.1 410 KB
AN4803 AN4803: High-speed SI simulations using IBIS and board-level simulations using HyperLynx SI on STM32 32-bit ARM® Cortex® MCUs 1.1 2 MB
AN2834 AN2834: How to get the best ADC accuracy in STM32 microcontrollers 3.1 1 MB
AN4229 AN4229: How to implement a vocoder solution using STM32 microcontrollers 1.1 466 KB
AN4221 AN4221: I2C protocol used in the STM32 bootloader 5.0 682 KB
AN4838 AN4838: Managing memory protection unit (MPU) in STM32 MCUs 1.0 284 KB
AN3070 AN3070: Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART 1.3 191 KB
AN4616 AN4616: Migrating from STM32F401 and STM32F411 lines to STM32L4 Series and STM32L4+ Series microcontrollers 5.0 1 MB
AN3364 AN3364: Migration and compatibility guidelines for STM32 microcontroller applications 3.1 127 KB
AN4904 AN4904: Migration of microcontroller applications from STM32F1 Series to STM32F4 Access lines 2.0 425 KB
AN2867 AN2867: Oscillator design guide for STM8AF/AL/S and STM32 microcontrollers 11.0 2 MB
AN3998 AN3998: PDM audio software decoding on STM32 microcontrollers 1.3 90 KB
AN4286 AN4286: SPI protocol used in the STM32 bootloader 4.0 551 KB
AN4850 AN4850: STM32 MCUs spread-spectrum clock generation principles, properties and implementation 1.0 551 KB
AN4908 AN4908: STM32 USART automatic baud rate detection 1.0 268 KB
AN4013 AN4013: STM32 cross-series timer overview 6.0 555 KB
AN4989 AN4989: STM32 microcontroller debug toolbox 2.0 5 MB
AN2606 AN2606: STM32 microcontroller system memory boot mode 32.0 3 MB
AN4230 AN4230: STM32 microcontrollers random number generation validation using NIST statistical test suite 2.0 517 KB
AN4739 AN4739: STM32Cube firmware examples for STM32F4 Series 4.0 496 KB
AN2945 AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration 1.3 212 KB
AN3155 AN3155: USART protocol used in the STM32 bootloader 7.0 617 KB
AN3156 AN3156: USB DFU protocol used in the STM32 bootloader 6.0 373 KB
AN4277 AN4277: Using STM32 device PWM shut-down features for motor control and digital power conversion 4.0 834 KB
AN4995 AN4995: Using an electromyogram technique to detect muscle activity 1.0 634 KB
AN4031 AN4031: Using the STM32F2, STM32F4 and STM32F7 Series DMA controller 3.0 1 MB
AN4759 AN4759: Using the hardware real-time clock (RTC) in low-power modes with STM32 microcontrollers 3.0 1 MB
AN4655 AN4655: Virtually increasing the number of serial communication peripherals in STM32 applications 1.1 338 KB
Technical Notes & Articles
Description Version Size
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
TN0830 TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions 1.2 97 KB
TN0516 TN0516: Overview of the STM32F0x/F100xx/F103xx and STM32F2xx/F30x/F4xx MCUs PMSM single/dual FOC SDK V4.0 4.1 284 KB
TN1204 TN1204: Tape and reel shipping media for STM32 microcontrollers in BGA packages 2.1 745 KB
TN1205 TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages 3.0 753 KB
TN1206 TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages 3.0 830 KB
TN1207 TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages 1.0 755 KB
TN1208 TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages 1.0 743 KB
Reference Manuals
Description Version Size
RM0368 RM0368: STM32F401xB/C and STM32F401xD/E advanced ARM®-based 32-bit MCUs 4.0 9 MB
Programming Manuals
Description Version Size
PM0214 PM0214: STM32F3 Series, STM32F4 Series, STM32L4 Series and STM32L4+ Series Cortex®-M4 programming manual 6.0 3 MB
Errata Sheets
Description Version Size
ES0222 ES0222: STM32F401xB and STM32F401xC device limitations 4.0 417 KB
Device Option Lists
Description Version Size
STM32F401 Option List (128- to 256-Kbytes) 1.0 1 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
STM32F4 CAD Symbol and Footprint files 1.3 2 MB
STM32F4 System View Description 1.2 922 KB
STM32F401 Boundary Scan Description Language (BSDL) files 1.0 46 KB
STM32F401 IBIS models 1.0 19 MB

Presentations & Training Material

Description Version Size
STM32 - 32-bit ARM Cortex-M MCUs 3.0 1 MB
STM32 Development Boards Portfolio 1.0 3 MB
STM32 and STM8 Functional Safety Packages 2 1 MB
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Description Version Size
Get ready for the largest IoT development ecosystem 18.02 748 KB
STM32 Nucleo boards - Unified scalable offering 17.11 1 MB
STM32 for makers - Releasing your creativity 18.01 1 MB
STM32F401/10/11/12/13 - High-performance Access lines 17.04 1 MB
Description Version Size
STM32 32-bit MCU family - Leading supplier of Arm® Cortex®-M microcontrollers 18.02 2 MB

Quality & Reliability

Product Certifications
Description Version Size
STM32 CAN conformance test authentication sheet 1.0 182 KB

Tools and Software

Development Tools
Hardware Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community

Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM32F401VBT6 LQFP 100 14x14x1.4 Tray -40 85 Active 2.5226 10000 NEC 3A991A2 PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY
STM32F401VBH3 UFBGA 100 7x7x0.6 Tray -40 125 Active 2.9809 10000 NEC 3A991A2 PHILIPPINES MORE INFO No availability reported, please contact our Sales office
STM32F401VBT6TR LQFP 100 14x14x1.4 Tape And Reel -40 85 Active 2.5226 10000 NEC 3A991A2 PHILIPPINES MORE INFO No availability reported, please contact our Sales office
STM32F401VBH6 UFBGA 100 7x7x0.6 Tray -40 85 Active 2.592 10000 NEC 3A991A2 PHILIPPINES MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F401VBT6 ActiveLQFP 100 14x14x1.4IndustrialEcopack2 0 0
STM32F401VBH3 ActiveUFBGA 100 7x7x0.6IndustrialEcopack2
STM32F401VBT6TR ActiveLQFP 100 14x14x1.4IndustrialEcopack2 0 0
STM32F401VBH6 ActiveUFBGA 100 7x7x0.6IndustrialEcopack2 0 0

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.