Ultra-low-power 8-bit MCU with 8 Kbytes Flash, 16 MHz CPU, integrated EEPROM

The low density value line STM8L05xxx devices are members of the STM8L ultra low power 8-bit family.

The value line STM8L05xxx ultra low power family features an enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations.

The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive In-Application debugging and ultra-fast Flash programming.

Low density value line STM8L05xxx microcontrollers feature embedded data EEPROM and low power, low-voltage, single-supply program Flash memory.

The devices incorporate an extensive range of enhanced I/Os and peripherals, a 12-bit ADC, a real-time clock, two 16-bit timers, one 8-bit timer, as well as standard communication interfaces such as an SPI, an I2C interface, and one USART.

The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.

All value line STM8L ultra low power products are based on the same architecture with the same memory mapping and a coherent pinout.

Key Features

  • Operating conditions
    • Operating power supply: 1.8 V to 3.6 V Temperature range: −40 °C to 85 °C
  • Low power features
    • 5 low power modes: Wait, Low power run (5.1 μA), Low power wait (3 μA), Active-halt with RTC (1.3 μA), Halt (350 nA)
    • Ultra-low leakage per I/0: 50 nA
    • Fast wakeup from Halt: 5 μs
  • Advanced STM8 core
    • Harvard architecture and 3-stage pipeline
    • Max freq: 16 MHz, 16 CISC MIPS peak
    • Up to 40 external interrupt sources
  • Reset and supply management
    • Low power, ultra-safe BOR reset with 5 selectable thresholds
    • Ultra low power POR/PDR
    • Programmable voltage detector (PVD)
  • Clock management
    • 32 kHz and 1 to 16 MHz crystal oscillators
    • Internal 16 MHz factory-trimmed RC
    • Internal 38 kHz low consumption RC
    • Clock security system
  • Low power RTC
    • BCD calendar with alarm interrupt
    • Digital calibration with +/- 0.5 ppm accuracy
    • LSE security system
    • Auto-wakeup from Halt w/ periodic interrupt
  • Memories
    • 8 Kbytes of Flash program memory and 256 bytes of data EEPROM with ECC
    • Flexible write and read protection modes
    • 1 Kbyte of RAM
  • DMA
    • 4 channels supporting ADC, SPI, I2C, USART, timers
    • 1 channel for memory-to-memory
  • 12-bit ADC up to 1 Msps/28 channels
    • Internal reference voltage
  • Timers
    • Two 16-bit timers with 2 channels (used as IC, OC, PWM), quadrature encoder
    • One 8-bit timer with 7-bit prescaler
    • 2 watchdogs: 1 Window, 1 Independent
    • Beeper timer with 1, 2 or 4 kHz frequencies
  • Communication interfaces
    • Synchronous serial interface (SPI)
    • Fast I2 C 400 kHz SMBus and PMBus
    • USART
  • Up to 18 I/Os, all mappable on interrupt vectors
  • Development support
    • Fast on-chip programming and non-intrusive debugging with SWIM
    • Bootloader using USART

Design

Technical Documentation

Product Specifications
Description Version Size
DS9178 DS9178: Value Line, 8-bit ultralow power MCU, 8-KB Flash, 256-byte data EEPROM, RTC, timers, USART, I2C, SPI, ADC 2.0 1 MB
Application Notes
Description Version Size
AN3137 AN3137: Analog-to-digital converter on STM8L and STM8AL devices: description and precision improvement techniques 3.1 691 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN2860 AN2860: EMC guidelines for STM8 microcontrollers 5.1 262 KB
AN3960 AN3960: ESD considerations for touch sensing applications on MCUs 2.0 353 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN3029 AN3029: Getting started with STM8L and STM8AL 5.1 1 MB
AN4312 AN4312: Guidelines for designing touch sensing applications with surface sensors 2.0 1 MB
AN3236 AN3236: Guidelines to increase the number of touch sensing touchkeys 4.0 300 KB
AN3139 AN3139: Migration and compatibility guidelines for STM8L microcontroller applications 3.2 801 KB
AN3147 AN3147: Power management in STM8L and STM8AL 3.1 370 KB
AN3101 AN3101: STM8L05xxx/15xxx, STM8L162xx and STM8AL31xx/3Lxx internal RC oscillator calibration 6.0 429 KB
AN4310 AN4310: Sampling capacitor selection guide for MCU based touch sensing applications 3.0 208 KB
AN4316 AN4316: Tuning a STMTouch-based application 3.0 783 KB
AN3117 AN3117: Using the STM8L05xxx/15xxx, STM8L162xx, STM8AL31xx/3Lxx DMA controller 4.1 415 KB
AN3133 AN3133: Using the STM8L05xxx/STM8L101xx/STM8L15xxx/STM8L162xx/STM8AL31xx/STM8AL3Lxx real-time clock 5.2 600 KB
Technical Notes & Articles
Description Version Size
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
TN0189 TN0189: STM8 bootloader frequently asked questions 2.4 320 KB
TN1205 TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages 3.0 753 KB
TN1206 TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages 3.0 830 KB
TN1207 TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages 1.0 755 KB
TN1208 TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages 1.0 743 KB
Reference Manuals
Description Version Size
RM0031 RM0031: STM8L051/L052 Value Line, STM8L151/L152, STM8L162, STM8AL31, STM8AL3L MCU lines 13.0 7 MB
Programming Manuals
Description Version Size
PM0054 PM0054: How to program STM8L and STM8AL Flash program memory and data EEPROM 9.1 240 KB
PM0044 PM0044: STM8 CPU programming manual 3.4 899 KB
Errata Sheets
Description Version Size
ES0002 ES0002: STM8L051F3, STM8L151x2 and STM8L151x3 revision Z device limitations 4.1 321 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
STM8L CAD Symbol and Footprint files 1.0 2 MB

Presentations & Training Material

Presentations
Description Version Size
Fire alarms and smoke detectors - Application guide 1.0 335 KB
STM32 and STM8 Functional Safety Packages 2 1 MB
STM32 and STM8 embedded software solutions 3.2 2 MB
STM8L and STM32 L1 series - Ultra-low-power platform 2.0 789 KB

Publications and Collaterals

Flyers
Description Version Size
Get ready for the largest IoT development ecosystem 17.02 741 KB
STM8CubeMX eases STM8 configuration 1.0 532 KB
Brochures
Description Version Size
STM8 8-bit MCU family 17.03 1 MB

Tools and Software

Development Tools
Embedded Software
Evaluation Tools
Hardware Development Tools
Software Development Tools
MCUs Embedded Software
Product Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM8L051F3P6 TSSOP 20 Tube -40 85 Active 0.393 10000 NEC EAR99 PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY
STM8L051F3P6TR TSSOP 20 Tape And Reel -40 85 Active 0.393 10000 NEC EAR99 PHILIPPINES MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8L051F3P6 ActiveTSSOP 20IndustrialEcopack2 0 0
STM8L051F3P6TR ActiveTSSOP 20IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×