Mainstream Value line 8-bit MCU with 64 Kbytes Flash, 24 MHz CPU, integrated EEPROM

The STM8S007C8 value line 8-bit microcontrollers offer 64 Kbytes Flash program memory. They are referred to as high-density devices in the STM8S microcontroller family reference manual (RM0016).

The STM8S007C8 value line devices provide the following benefits: reduced system cost, performance, robustness, short development cycles, and product longevity.

The system cost is reduced thanks to a true data EEPROM for up to 100 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog, and brown-out reset.

Device performance is ensured by 20 MIPS at 24 MHz CPU clock frequency and enhanced characteristics which include robust I/O, independent watchdogs (with a separate clock source), and a clock security system.

Short development cycles are guaranteed due to application scalability across a common family product architecture with compatible pinout, memory map and modular peripherals. Full documentation is offered with a wide choice of development tools.

Product longevity is ensured in the STM8S family thanks to their advanced core which is made in a state-of-the art technology for applications with 2.95 V to 5.5 V operating supply.

Key Features

  • Core
    • Max fCPU : up to 24 MHz, 0 wait states @ fCPU ≤ 16 MHz
    • Advanced STM8 core with Harvard architecture and 3-stage pipeline
    • Extended instruction set
    • Max 20 MIPS @ 24 MHz
  • Memories
    • Program: 64 Kbytes Flash; data retention 20 years at 55 °C after 100 cycles
    • Data: 128 bytes true data EEPROM; endurance 100 kcycles
    • RAM: 6 Kbytes
  • Clock, reset and supply management
    • 2.95 to 5.5 V operating voltage
    • Low power crystal resonator oscillator
    • External clock input
    • Internal, user-trimmable 16 MHz RC
    • Internal low power 128 kHz RC
    • Clock security system with clock monitor
    • Wait, active-halt, & halt low power modes
    • Peripheral clocks switched off individually
    • Permanently active, low consumption power-on and power-down reset
  • Interrupt management
    • Nested interrupt controller with 32 interrupts
    • Up to 37 external interrupts on 6 vectors
  • Timers
    • 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
    • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
    • 8-bit basic timer with 8-bit prescaler
    • Auto wakeup timer
    • Window watchdog, independent watchdog
  • Communications interfaces
    • UART with clock output for synchronous operation - LIN master mode
    • UART with LIN 2.1 compliant, master/slave modes and automatic resynchronization
    • SPI interface up to 10 Mbit/s
    • I2 C interface up to 400 Kbit/s
  • 10-bit ADC with up to 16 channels
  • I/Os
    • 38 I/Os including 16 high sink outputs
    • Highly robust I/O design, immune against current injection
    • Development support
    • Single wire interface module (SWIM) and debug module (DM)


Technical Documentation

Product Specifications
Description Version Size
DS8633 DS8633: Value line, 24 MHz STM8S 8-bit MCU, 64 Kbytes Flash, true data EEPROM, 10-bit ADC, timers, 2 UARTs, SPI, I²C 5.0 1 MB
Application Notes
Description Version Size
AN3143 AN3143: Audio software codec for the STM8S 1.3 250 KB
AN3280 AN3280: Displaying variable voltage on a bar of LEDs using STM8S-DISCOVERY 1.3 148 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN2860 AN2860: EMC guidelines for STM8 microcontrollers 5.1 262 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN2752 AN2752: Getting started with the STM8S and STM8A 5.2 2 MB
AN3236 AN3236: Guidelines to increase the number of touch sensing touchkeys 4.0 300 KB
AN3208 AN3208: Microstepping motor drive with STM8A and STM8S microcontrollers 1.3 284 KB
AN2645 AN2645: Migration and compatibility guidelines for STM8S microcontroller applications 1.4 525 KB
AN2867 AN2867: Oscillator design guide for STM8AF/AL/S and STM32 microcontrollers 11.0 2 MB
AN3259 AN3259: RS232 communications with a terminal using the STM8S-DISCOVERY 1.2 299 KB
AN3258 AN3258: STM8AF and STM8S series HSI oscillator calibration using LIN automatic resynchronization 2.0 247 KB
AN2945 AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration 1.3 212 KB
AN2857 AN2857: STM8S and STM8A family power management 3.2 268 KB
AN2822 AN2822: STM8S and STM8A high speed internal oscillator calibration 2.2 195 KB
AN2646 AN2646: Smartcard interface with the STM8S microcontroller 2.4 442 KB
AN2658 AN2658: Using the analog to digital converter of the STM8S microcontroller 2.5 183 KB
Technical Notes & Articles
Description Version Size
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
TN0189 TN0189: STM8 bootloader frequently asked questions 2.4 320 KB
TN1205 TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages 3.0 753 KB
TN1206 TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages 3.0 830 KB
TN1207 TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages 1.0 755 KB
TN1208 TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages 1.0 743 KB
Reference Manuals
Description Version Size
RM0016 RM0016: STM8S Series and STM8AF Series 8-bit microcontrollers 14.0 9 MB
Programming Manuals
Description Version Size
PM0051 PM0051: How to program STM8S and STM8A Flash program memory and data EEPROM 3.4 191 KB
PM0044 PM0044: STM8 CPU programming manual 3.4 899 KB
Errata Sheets
Description Version Size
ES036 ES036: STM8S007xx and STM8S20xxx device limitations 6.0 842 KB
Design Notes & Tips
Description Version Size
DN0005 DN0005: A three phase induction motor drive using a V/F control 2.1 528 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
STM8S CAD Symbol and Footprint files 1.3 1 MB

Presentations & Training Material

Description Version Size
STM32 and STM8 Functional Safety Packages 2 1 MB
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Description Version Size
Get ready for the largest IoT development ecosystem 18.02 748 KB
STM8CubeMX eases STM8 configuration 1.0 532 KB
Description Version Size
STM8 8-bit MCU family 17.03 1 MB

Quality & Reliability

Product Certifications
Description Version Size
VDE certification for STM8S ClassB f/w 1.0 1 MB
VDE certification for STM8S ClassB f/w 1.0 1 MB

Tools and Software

Development Tools
Hardware Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Support & Community

Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM8S007C8T6 LQFP 48 7x7x1.4 Tray -40 85 Active 0.8329 10000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STM8S007C8T6TR LQFP 48 7x7x1.4 Tape And Reel -40 85 Active 0.8329 10000 NEC EAR99 MALAYSIA MORE INFO No availability reported, please contact our Sales office

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8S007C8T6 ActiveLQFP 48 7x7x1.4IndustrialEcopack2 0 0
STM8S007C8T6TR ActiveLQFP 48 7x7x1.4IndustrialEcopack2 0 0

(**) The Material Declaration forms available on may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.