Mainstream Access line 8-bit MCU with 8 Kbytes Flash, 16 MHz CPU, integrated EEPROM

The STM8S103F2/x3 access line 8-bit microcontrollers offer 8 Kbyte Flash program memory, plus integrated true data EEPROM. The STM8S microcontroller family reference manual (RM0016) refers to devices in this family as low-density. They provide the following benefits: performance, robustness, and reduced system cost.

Device performance and robustness are ensured by advanced core and peripherals made in a state-of-the art technology, a 16 MHz clock frequency, robust I/Os, independent watchdogs with separate clock source, and a clock security system.

The system cost is reduced thanks to an integrated true data EEPROM for up to 300 k write/erase cycles and a high system integration level with internal clock oscillators, watchdog and brown-out reset.

Full documentation is offered as well as a wide choice of development tools.

Key Features

  • Core
    • 16 MHz advanced STM8 core with Harvard architecture and 3-stage pipeline
    • Extended instruction set
  • Memories
    • Program memory: 8 Kbyte Flash; data retention 20 years at 55 °C after 10 kcycle
    • Data memory: 640 byte true data EEPROM; endurance 300 kcycle
    • RAM: 1 Kbyte
  • Clock, reset and supply management
    • 2.95 to 5.5 V operating voltage
    • Flexible clock control, 4 master clock sources
      • Low power crystal resonator oscillator
      • External clock input
      • Internal, user-trimmable 16 MHz RC
      • Internal low-power 128 kHz RC
    • Clock security system with clock monitor
    • Power management:
      • Low-power modes (wait, active-halt, halt)
      • Switch-off peripheral clocks individually
    • Permanently active, low-consumption power-on and power-down reset
  • Interrupt management
    • Nested interrupt controller with 32 interrupts
    • Up to 27 external interrupts on 6 vectors
  • Timers
    • Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
    • 16-bit general purpose timer, with 3 CAPCOM channels (IC, OC or PWM)
    • 8-bit basic timer with 8-bit prescaler
    • Auto wake-up timer
    • Window watchdog and independent watchdog timers
  • Communication interfaces
    • UART with clock output for synchronous operation, SmartCard, IrDA, LIN master mode
    • SPI interface up to 8 Mbit/s
    • I2C interface up to 400 kbit/s
  • Analog to digital converter (ADC)
    • 10-bit, ±1 LSB ADC with up to 5 multiplexed channels, scan mode and analog watchdog
  • I/Os
    • Up to 28 I/Os on a 32-pin package including 21 high sink outputs
    • Highly robust I/O design, immune against current injection
  • Unique ID
    • 96-bit unique key for each device

Circuit Diagram

0 Download

Resources

Technical Documentation

Product Specifications
Description Version Size
DS6120 DS6120: Access line, 16 MHz STM8S 8-bit MCU, up to 8 Kbytes Flash, data EEPROM,10-bit ADC, 3 timers, UART, SPI, I²C 14.0 1 MB
Application Notes
Description Version Size
AN3143 AN3143: Audio software codec for the STM8S 1.3 250 KB
AN3280 AN3280: Displaying variable voltage on a bar of LEDs using STM8S-DISCOVERY 1.3 148 KB
AN1709 AN1709: EMC design guide for ST microcontrollers 2.0 843 KB
AN2860 AN2860: EMC guidelines for STM8 microcontrollers 5.1 262 KB
AN1181 AN1181: Electrostatic discharge sensitivity measurement 1.6 49 KB
AN2752 AN2752: Getting started with the STM8S and STM8A 5.2 2 MB
AN3236 AN3236: Guidelines to increase the number of touch sensing touchkeys 4.0 300 KB
AN3208 AN3208: Microstepping motor drive with STM8A and STM8S microcontrollers 1.3 284 KB
AN2645 AN2645: Migration and compatibility guidelines for STM8S microcontroller applications 1.4 525 KB
AN2867 AN2867: Oscillator design guide for STM8AF/AL/S and STM32 microcontrollers 11.0 2 MB
AN3259 AN3259: RS232 communications with a terminal using the STM8S-DISCOVERY 1.2 299 KB
AN3258 AN3258: STM8AF and STM8S series HSI oscillator calibration using LIN automatic resynchronization 2.0 247 KB
AN3298 AN3298: STM8S DALI slave library 1.2 392 KB
AN2945 AN2945: STM8S and STM32™ MCUs: a consistent 8/32-bit product line for painless migration 1.3 212 KB
AN2857 AN2857: STM8S and STM8A family power management 3.2 268 KB
AN2822 AN2822: STM8S and STM8A high speed internal oscillator calibration 2.2 195 KB
AN2646 AN2646: Smartcard interface with the STM8S microcontroller 2.4 442 KB
AN2658 AN2658: Using the analog to digital converter of the STM8S microcontroller 2.5 183 KB
Technical Notes & Articles
Description Version Size
TN1163 TN1163: Description of WLCSP for microcontrollers and recommendations for its use 4.0 1 MB
TN0189 TN0189: STM8 bootloader frequently asked questions 2.4 320 KB
TN1205 TN1205: Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages 3.0 753 KB
TN1206 TN1206: Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages 3.0 830 KB
TN1207 TN1207: Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages 1.0 755 KB
TN1208 TN1208: Tape and reel shipping media for STM8 and STM32 microcontrollers in TSSOP and SSOP packages 1.0 743 KB
Reference Manuals
Description Version Size
RM0016 RM0016: STM8S Series and STM8AF Series 8-bit microcontrollers 14.0 9 MB
Programming Manuals
Description Version Size
PM0051 PM0051: How to program STM8S and STM8A Flash program memory and data EEPROM 3.4 191 KB
PM0044 PM0044: STM8 CPU programming manual 3.4 899 KB
Errata Sheets
Description Version Size
ES0102 ES0102: STM8S001J3, STM8S003xx, STM8S103xx and STM8S903xx device limitations 5.0 262 KB
Device Option Lists
Description Version Size
STM8S103x option list (4- to 8-Kbyte) 2.0 1 KB
Design Notes & Tips
Description Version Size
DN0005 DN0005: A three phase induction motor drive using a V/F control 2.1 528 KB

HW Model, CAD Libraries & SVD

HW Model, CAD Libraries & SVD
Description Version Size
STM8S CAD Symbol and Footprint files 1.3 1 MB

Presentations & Training Material

Presentations
Description Version Size
STM32 and STM8 Functional Safety Packages 2 1 MB
STM32 and STM8 embedded software solutions 4.0 3 MB

Publications and Collaterals

Flyers
Description Version Size
Get ready for the largest IoT development ecosystem 17.02 741 KB
STM8CubeMX eases STM8 configuration 1.0 532 KB
Brochures
Description Version Size
STM8 8-bit MCU family 17.03 1 MB

Quality & Reliability

Product Certifications
Description Version Size
VDE certification for STM8S ClassB f/w 1.0 1 MB
VDE certification for STM8S ClassB f/w 1.0 1 MB

Tools and Software

Development Tools
Hardware Development Tools
Software Development Tools
Embedded Software
MCUs Embedded Software
Evaluation Tools
Product Evaluation Tools
Solution Evaluation Tools
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
STM8S103K3U6TR UFQFPN 32 5x5x0.55 Tape And Reel -40 85 Active 0.546 10000 NEC EAR99 CHINA MORE INFO No availability reported, please contact our Sales office
STM8S103K3U6 UFQFPN 32 5x5x0.55 Tray -40 85 Active 0.546 10000 NEC EAR99 CHINA MORE INFO DISTRIBUTOR AVAILABILITY
STM8S103K3T3C LQFP 32 7x7x1.4 Tray -40 125 Active 0.637 10000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STM8S103K3T6CTR LQFP 32 7x7x1.4 Tape And Reel -40 85 Active 0.554 10000 NEC EAR99 MALAYSIA MORE INFO No availability reported, please contact our Sales office
STM8S103K3T6C LQFP 32 7x7x1.4 Tray -40 85 Active 0.554 10000 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
STM8S103K3T3CTR LQFP 32 7x7x1.4 Tape And Reel -40 125 Active 0.637 10000 NEC EAR99 MALAYSIA MORE INFO No availability reported, please contact our Sales office
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8S103K3U6TR ActiveUFQFPN 32 5x5x0.55IndustrialEcopack2 0 0
STM8S103K3U6 ActiveUFQFPN 32 5x5x0.55IndustrialEcopack2 0 0
STM8S103K3T3C ActiveLQFP 32 7x7x1.4IndustrialEcopack2 0 0
STM8S103K3T6CTR ActiveLQFP 32 7x7x1.4IndustrialEcopack2 0 0
STM8S103K3T6C ActiveLQFP 32 7x7x1.4IndustrialEcopack2 0 0
STM8S103K3T3CTR ActiveLQFP 32 7x7x1.4IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×