The STDRIVE line-up includes a large selection of high-voltage half-bridge drivers designed to be used in applications with a bus voltage as high as 580 V suitable for a wide range of switched-mode power converter applications such as power supplies, lighting and motor drives as well as power outputs.

Available in a wide selection of current output drive capabilities and configurations – independently driven high and low side or with on-chip dead time – the STDRIVE high-voltage drivers include on-chip Op Amp and comparators to help design converter protection circuits.

STDRIVE comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.

Get Started Tools & Software Resources Support & Community


×