Fully integrated microstepping motor controller with motion engine and SPI

The L6482 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.

It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent protection. Thanks to a new current control, a 1/16 microstepping is achieved through an adaptive decay mode which outperforms traditional implementations. The digital control core can generate user defined motion profiles with acceleration, deceleration, speed or target position easily programmed through a dedicated register set. All application commands and data registers, including those used to set analog values (i.e. current protection trip point, deadtime, PWM frequency, etc.) are sent through a standard 5-Mbit/s SPI. A very rich set of protections (thermal, low bus voltage, overcurrent and motor stall) makes the L6482 device “bullet proof”, as required by the most demanding motor control applications.

Key Features

  • Operating voltage: 7.5 V - 85 V
  • Dual full bridge gate driver for N-channel MOSFETs
  • Fully programmable gate driving
  • Embedded Miller clamp function
  • Programmable speed profile
  • Up to 1/16 microstepping
  • Advanced current control with auto-adaptive decay mode
  • Integrated voltage regulators
  • SPI interface
  • Low quiescent standby currents
  • Programmable non dissipative overcurrent protection
  • Overtemperature protection

Circuit Diagram

circuit_diagram_255274_thumbnail.png

Design

Technical Documentation

Product Specifications
Description Version Size
DS9306 DS9306: Microstepping motor controller with motion engine and SPI 6.0 1 MB
Application Notes
Description Version Size
AN4290 AN4290: L647x, L648x and powerSTEP01 family communication protocol 2.1 486 KB
AN4354 AN4354: L648x devices: gate drivers setup 2.0 268 KB
AN4355 AN4355: L648x devices: high power stepper motor controllers 2.0 469 KB
AN4158 AN4158: Peak current control with automatic decay adjustment and predictive current control: basics and setup 2.1 983 KB
User Manuals
Description Version Size
UM1685 UM1685: EVAL6480H and EVAL6482H: high power microstepping motor drivers 2.0 1 MB
UM1756 UM1756: EVAL6480H-DISC and EVAL6482H-DISC: high power stepper motor driver based on the L6480H/L6482H and STM32™ 2.0 11 MB
UM2022 UM2022: SPINFamily evaluation tool 1.2 1 MB
Design Notes & Tips
Description Version Size
DT0055 DT0055: Maintaining message synchronization with L647x, L648x, and PowerStep01 devices 1.1 163 KB
DT0056 DT0056: Planning for easy troubleshooting with your L647x, L648x, or PowerStep01 design 2.0 172 KB

Presentations & Training Material

Presentations
Description Version Size
An introduction to electric motors 1.0 2 MB
STSPIN L6480 and L6482 product presentation 1.0 1 MB
STSPIN configurable gate driving circuitry 1.0 379 KB
STSPIN logic core basics 1.0 1 MB
STSPIN motor drivers - Advanced current control 1.0 769 KB

Publications and Collaterals

Selection Guides
Description Version Size
STSPIN motor drivers 09.2016 2 MB
Brochures
Description Version Size
Motor Control Reference Guide 15.10 2 MB
Products and Solutions for Factory Automation and Control 1.0 3 MB
Magazine Articles
Description Version Size
Smart solution for high end stepper motor driver 1.0 264 KB

Tools and Software

Development Tools
Embedded Software
Evaluation Tools
Software Development Tools
Motor Control IC Software
Solution Evaluation Tools
Get Started Support & Community
Related Products




Sample & Buy

Part Number Marketing Status Quantity Unit Price (US$) * Package Packing Type Operating Temperature (°C) (min) Operating Temperature (°C) (max) ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
L6482HTR Active 1000 2.671 HTSSOP38 Tape And Reel -40 150 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
L6482H Active 1000 2.671 HTSSOP38 Tube -40 150 NEC EAR99 MALAYSIA MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L6482HTR ActiveHTSSOP38IndustrialEcopack2 0 0
L6482H ActiveHTSSOP38IndustrialEcopack2 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×